×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109761646, Entry date: 11/13/2018
(10)
Rate

Delivery release of redundant controllers based on S7-1500 (SIMATIC S7-1500R, SIMATIC S7-1500H)

  • Entry
  • Associated product(s)
The SIMATIC S7-1500 controller family has been extended by redundant CPUs for applications where controller availability is of greater importance.

Delivery release of redundant controllers based on S7-1500

These CPUs are available in two versions.


                         



SIMATIC S7-1500R

For applications focusing on the redundancy of the CPUs, for example, to avoid data loss in the event of a CPU defect.

SIMATIC S7-1500H

For higher-value applications with greater configuration limits and higher requirements on the switchover time and performance
Details on SIMATIC S7-1500R:

General configuration:





 


The two CPUs are connected to the I/O stations via a PROFINET IO ring and are also synchronized via this ring. In the event of a CPU failure, the backup CPU automatically takes over control of the process. No data is lost and the process can be continued very quickly.
The PROFINET IO MRP ring ensures that all nodes can be accessed even in the event of a field bus interruption.

The engineering corresponds to that of a standard CPU. The TIA Portal and redundant CPUs handle the synchronization of the programs and data. There is no additional workload for the user.
TIA Portal V15.1 is required for the engineering.

Redundant CPUs for small to medium applications with increased availability requirements

 

CPU 1513R-1 PN

 

• CPU with display
• Work memory 300 KB code and 1.8 MB data
• PROFINET IO controller
• Integrated PROFINET IO interface with 2 ports for ring structure
• 4-level protection concept
• Width: 35 mm

Article number: 6ES7513-1RL00-0AB0

 

 

CPU 1515R-2 PN

 

• CPU with display
• Work memory 500 KB code and 3.5 MB data
• PROFINET IO controller
• Integrated PROFINET IO interface with
  2 ports for ring structure and
  1 PROFINET interface for Ethernet and PROFINET basic services with separate IP address
  (3 ports in total)
• 4-level protection concept               
• Width: 70 mm

Article number: 6ES7515-2RM00-0AB0

 

 

 

Details on S7-1500H

The CPUs are connected to the I/O stations via a PROFINET IO ring and are synchronized via dedicated synchronization modules and redundant fiber-optic cables.
In the event of a CPU failure, the backup CPU automatically takes over control of the process. No data is lost and the process can be continued bumplessly.
The PROFINET IO ring ensures that all nodes can be accessed even in the event of a field bus interruption.



 


The engineering corresponds to that of a standard CPU. The TIA Portal and CPUs handle the synchronization of the programs and data. There is no additional workload for the user.
TIA Portal V15.1 is required for the engineering.

Fault-tolerant CPU for larger applications with increased availability requirements

 

CPU 1517H-3 PN

 

• CPU with display
• Work memory 2 MB code and 8 MB data
• PROFINET IO controller
• Integrated PROFINET IO interface with
  2 ports for ring structure and
  1 PROFINET interface for Ethernet and PROFINET basic services with separate IP address
  (3 ports in total)
• 2 slots for sync modules
• 4-level protection concept        
• Width: 210 mm


CPU 1517H-3 PN 
Article number: 6ES7517-3HP00-0AB0

Accessories

Synchronization module for distances up to 10 m via fiber-optic cable
Article number: 6ES7960-1CB00-0AA5
Synchronization module for distances up to 10 km via fiber-optic cable
Article number: 6ES7960-1FB00-0AA5

Fiber-optic synchronization cables
1 m: 6ES7960-1BB00-5AA5    
2 m: 6ES7960-1BC00-5AA5   
10 m: 6ES7960-1CB00-5AA5 

S7-1500H bundle consisting of two CPU 1517H-3 PN, four synchronization modules up to 10 m  and two synchronization cables 1 m.
Article number:  6ES7500-0HP00-0AB0

Additional memory cards must be provided, as is usual with S7-1500 controllers.


 

 


Notes on the S7-1500H sync modules:

Two modules are required per CPU. They are plugged directly into the CPU. The connection between the CPUs is made via fiber-optic plug-in cables (2 duplex cables per system).

The sync module  6ES7960-1CB00-0AA5 is used for cable lengths up to 10 m. Standard pre-assembled fiber-optic cables (patch cables) are available in 3 different lengths for this module: 1 m, 2 m and 10 m.

The module 6ES7960-1FB00-0AA5 must be used for lengths up to 10 km. In this case, various types of fiber-optic cables can be used as installation or patch cables for outdoor and indoor applications. As there is a wide variety of possible versions, these cables are not available from the warehouse.

Please contact your branch to order special versions.

I/O that can be used for S7-1500R and S7-1500H:

The I/O devices are connected via a PROFINET ring with media redundancy function (MRP). All PROFINET IO devices assigned to the S7-1500R/H system must support system redundancy S2. These PROFINET IO devices can be located in the PROFINET ring or attached via a switch.

  • All PROFINET devices in the PROFINET ring must support the media redundancy function.
  • For S7-1500R, the H-Sync forwarding function is additionally recommended for PROFINET devices in the PROFINET ring.
  • The following PROFINET IO devices support system redundancy S2, media redundancy and H-Sync forwarding:
    • ET 200SP IM 155-6 PN HF (6ES7155-6AU00-0CN0), as of FW version V4.2
    • ET 200SP IM 155-6 PN/2 HF (6ES7155-6AU01-0CN0), as of FW version V4.2
    • ET 200SP IM 155-6 PN/3 HF (6ES7155-6AU30-0CN0), as of FW version V4.2
    • ET 200MP IM 155-5 PN HF (6ES7155-5AA00-0AC0), as of FW version V4.2
    • PN/PN Coupler (6ES7158-3AD10-0XA0), as of FW version V4.2
  • Switches of the SCALANCE XC-200, XP-200 and XF-200BA product families support system redundancy S2, media redundancy and H-Sync forwarding, e.g. SCALANCE XC208 (6GK5208-0BA00-2AC2), as of FW version V4.0.

Software requirement:

STEP 7 SIMATIC STEP 7 Professional as of V15.1

Technical specifications:

                                                                                                                                                                                                                          

Features

CPU 1513R-1 PN

CPU 1515R-1 PN

CPU 1517H-3 PN

Work memory for program, integrated

300 KB

500 KB

2 MB

Work memory for data, integrated

1.5 MB

3 MB

8 MB

Load memory

Plug-in via SIMATIC memory card

Plug-in via SIMATIC memory card

Plug-in via SIMATIC memory card

Command execution times

 

 

 

·        Bit operations

0.08 µs

0.06 µs

0.004 µs

·        Word operations

0.096 µs

0.072 µs

0.006 µs

·        Fixed-point operations

0.128 µs

0.096 µs

0.048 µs

·        Floating-point operations

0.512 µs

0.384 µs

0.024 µs

Integrated interfaces

 

 

 

·        PROFINET IO RT

1 x PN IO RT (2-port switch)

1 x PN IO RT (2-port switch)

1 x PN IO RT (2-port switch)

·        PROFINET

-

1 x PN

1 x PN

·        PROFIBUS DP

-

-

-

 

Ordering data:

Description Article number 

CPU 1513R-1 PN

6ES7513-1RL00-0AB0

S7-1500R CPU, work memory 300 KB for program, 1.5 MB for data, PROFINET RT interface with 2-port switch;
SIMATIC memory card required

 

CPU 1515R-2 PN

6ES7515-2RM00-0AB0

S7-1500R CPU, work memory 450 KB for program, 3 MB for data, PROFINET RT interface with 2-port switch, PROFINET interface;
SIMATIC memory card required

 

CPU 1517H-3 PN

6ES7517-3HP00-0AB0

SIMATIC S7-1500H, CPU 1517H-3 PN, central processor module with 2 MB work memory for program and 8 MB for data, 1st interface: PROFINET RT with 2-port switch, 2nd interface: PROFINET, 3rd interface: Synchronization, 4 NS bit performance, SIMATIC memory card required

 

SIMATIC S7-1500H System Bundle

6ES7500-0HP00-0AB0

consisting of two CPU 517H-3 PN, four synchronization modules up to 10 m, two fiber-optic sync cables (1 m)

 

Accessories

 

Synchronization modules

 

For fiber-optic patch cables up to 10 m

6ES7960-1CB00-0AA5

For fiber-optic installation cables up to 10 km

6ES7960-1FB00-0AA5

Fiber-optic synchronization plug-in cables  for S7-1500H

 

Length 1 m

6ES7960-1BB00-5AA5

Length 2 m

6ES7960-1BC00-5AA5

Length 10 m

6ES7960-1CB00-5AA5

 

Additional information (in Online Support)

Manuals: 109744173  (documentation for SIMATIC controllers)

Documentation for the S7-1500 automation system and the ET 200MP distributed I/O system:  109742691




Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.