×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109761701, Entry date: 01/21/2019
(0)
Rate

SINAMICS DCC V15.1 TRIAL Download

  • Entry
  • Associated product(s)
You can find the SINAMICS DCC V15.1 TRIAL download here.

As a registered customer, you can download the trial version for SINAMICS DCC V15.1 and test it for 21 days.

The Engineering License is included in the SINAMICS DCC V15.1 product and can be ordered from:

  • 6SL3070-4FA01-0XA5 (DVD with USB flash drive)
  • 6SL3070-4FA01-0XG5 (download)

Third-party software - License terms 
You can find the copyright information for third-party software included in this product, particularly open source software, as well as the relevant license terms of such third-party software in the following file: 

 Registrierung notwendig  Readme_OSS_All_Languages.html (2.5 MB)

Special note for resellers
The information and license terms contained in the Readme_OSS.htm file must be passed on to the purchaser in order to prevent the reseller and purchaser from violating the licensing conditions.

Download
The SINAMICS DCC V15.1 option package has its own setup for Startdrive V15.1 (Basic und Advanced).

 SINAMICS DCC V15.1

SINAMICS DCC V15.1

Associated sales information under 109761700 

 Registrierung notwendig  SINAMICS_DCC_V15_1.exe (171.2 MB) 

SHA-256 checksum  Registrierung notwendig  SINAMICS_DCC_V15_1.txt (1 KB)

Information on SHA-256 109483101

 SINAMICS DCC V15.1 Update 1

Associated sales information under 109767045

Installation of SINAMICS DCC V15.1 is a precondition for the SINAMICS DCC V15.1 Update 1.

 Registrierung notwendig  SINAMICS_DCC_V15_1_UPD1.exe (169.0 MB)

SHA-256 checksum  Registrierung notwendig  SINAMICS_DCC_V15_1_UPD1.txt (1 KB) 

Information on SHA-256 109483101 

SINAMICS DCC supports English, German, French, Spanish, Italian and Chinese (simplified).

Installation procedure for SINAMICS DCC V15.1

  1. Download the file to a target directory on your hard disk.
  2. Please ensure that there are no spaces anywhere in the path name of this target directory.
  3. Start setup by calling "SINAMICS_DCC_V15_1.exe".

Eliminated functional restrictions
Detailed information on the functional restrictions which have been eliminated is provided in the boundary conditions lists 109750660

Data protection
Siemens observes standard data protection principles, in particular privacy by design. For further information on complying with the General Data Protection Regulation, see SINAMICS DCC:

  SINAMICS_Startdrive_DCC_V15_1_General_Data_Protection_Regulation_EN.pdf (96,5 KB)

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.