×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109762019, Entry date: 12/17/2018
(1)
Rate

Release for sale and delivery of the SINAMICS Intelligent Operator Panel 2 (IOP-2) with firmware V2.3.x

  • Entry
  • Associated product(s)
The SINAMICS Intelligent Operator Panel 2 (IOP-2) with firmware V2.3 and a new commissioning concept was released for sale and general delivery on December 6, 2018. In this article you will find additionally the firmware update V2.3 SP1 which was released on April 30th, 2019.

Brief description

The SINAMICS Intelligent Operator Panel IOP has been available since June 2017 in a revised version as the SINAMICS IOP-2 with firmware V2.x. Since April 2019, new functions have been available with the firmware update V2.3 SP1. Firmware V2.3 SP1 is provided as a download (see chapter Downloads) and, from end of May 2019, it will also be available with the IOP-2 ex stock.


Highlights 


Fig. 1: SINAMICS IOP-2
 


The IOP-2 firmware V2.3 SP1 (int. 02.03.01.00.13), in comparison to V2.3 (int. 02.03.00.00.26), contains the following important function extensions:

  • The Advanced Startup was extended by the following functions:
    • Info screens for the initial setup and for the application setup
    • Selection of Encoder type available in Advanced Startup for CU250S-2, CU240D-2, CU250D-2.

    • Introduction of the new catagotry "Application setup". This category provides the configuration of application functions like Boost, Flying restart, Automatic restart, Frost protection, Condensation protection, Cavitation protection, Deragging, First pipe filling, Bypass mode, Hibernation mode, Skip frequencies, Dual Ramp.

The enclosed slideset provides an overview of the new features:
 Registrierung notwendig  Intelligent-Operator-Panel-IOP-2--TechSlides-2019-05-06-EN.pptx (13,7 MB)
A detailed description of the specified functions can be taken from the operating instructions (see documentation).


The IOP-2 firmware V2.3 (int. 02.03.00.00.26), in comparison to V2.2 (int. 02.02.00.00.10), contains the following important function extensions:

  • Support of new SINAMICS converters
    • Infrastructure converters G120X, G120XA (see entry 109762168)
  • Revised commissioning concept for quick and easy commissioning of standard applications
    • Integrated commissioning concept for SINAMICS G converters G120, G120X, G120XA, G120P, G120C, G120D, G110M and SIMATIC ET 200pro FC-2 as of firmware version V4.7 SP3.
    • Commissioning of the converters via
      - Quick Startup for simple applications
      - Advanced Startup for applications with more comprehensive requirements


      Fig. 2: IOP-2 - Guided initial commissioning

    • During the commissioning, only the parameters needed for the application have to be entered. Default values are assigned to all other parameters.
    • The required parameters are displayed in a comprehensible list. In the first step, the user gets an overview of the important settings and can use them to select and adjust the values to be changed.


      Fig. 3: IOP-2 - Dialog with overview of the setting parameters

    • Quick and direct access to the important parameters. No longer any sequential process as with the IOP-2 V2.2 wizards.
    • Extended help functions support the user during commissioning.


      Fig. 3: IOP-2 - Examples of the extended help function


The SINAMICS IOP-2 stands out due to the following features:

FeaturesBenefits
High-contrast color display with a resolution of 320 x 240 pixel.High image quality with color information that allows the fast recording of information

In conjunction with the door mounting kit, the
SINAMICS IOP-2 offers degree of protection IP55

Degree of protection IP55 provides protection against internal dust deposits and against water jets (from all directions)

Central sensor control field with integrated control keys



Fig. 4: SINAMICS IOP-2 - new operator front


Simplifies the input of values, navigation through lists and menus, and commissioning with wizards.
The new input concept using wizards speeds up the commissioning of SINAMICS G drivesIntuitive, fast commissioning
One article number for the provision of all of the user interface languages (including Chinese)
Simple ordering procedure and stock keeping
The design of the IOP-2 is open for future function extensions, wizards and languagesHigh flexibility and security of investment
Quick, easy upgrading to new function release via USB port.
The new device software can be transferred without consideration of update modes (in contrast to the previous IOP).

Flexibly adaptable and always up-to-date.

Easy, time-saving handling of the update process.

Table 1: IOP-2 - Important features


Application fields / typical applications

The SINAMICS Intelligent Operator Panel (IOP-2) is an extremely user-friendly and powerful operator panel for SINAMICS standard drives. The SINAMICS IOP-2 supports both entry-level personnel and drive experts.

It is easy to commission standard drives thanks to the high-contrast, graphics-capable color display, the central sensor control field, the menu-based operation and the application wizards.

A drive can be largely commissioned without needing a printed parameter list – as the parameters are displayed in plain text, and explanatory help texts and the parameter filtering function are provided. Additional application wizards guide you through the commissioning of specific applications, such as conveyor systems, pumps, fans and compressors (see downloads). Commissioning can be carried out via quick commissioning or extended commissioning.

Possible applications

  • The SINAMICS IOP-2 can be used in conjunction with the SINAMICS G120, G120X, G120XA, G120P, G120C, G120D, G110M, G110D and SIMATIC ET 200pro FC-2 converters.
  • The IOP-2 can be plugged directly onto SINAMICS Control Units G120, G120P and on the compact SINAMICS G120C converter and the G120X, G120XA infrastructure converters.
  • Also available as SINAMICS IOP-2 handheld. It can also be used on distributed converters via connecting cable with optical interface.
  • With the door mounting kit, the IOP-2 can be installed, for example, in control cabinet doors (achievable degree of protection is IP55/UL type 12 enclosure).


Product properties and technical details

The SINAMICS IOP-2 offers the following main product features:

FunctionBenefits

User-friendly commissioning of the SINAMICS G converters via
- Quick commissioning for simple applications
- Extended commissioning for applications with comprehensive requirements

This makes commissioning possible without knowledge of the parameter structure.

Quick commissioning without expert knowledge

Series commissioning using the clone function
User-defined parameter list with a reduced number of self-selected parameters
Simple local commissioning using the handheld version

Integrated plain text help function to locally display and remove fault messages

Reduction of downtimes due to user-friendly signaling and diagnostic functions
The diagnostics of the converter are displayed in plain text, and can be used locally on-site without documentation
The support function assists in determining and analyzing the current drive configuration

  • Determination of the drive data for the Power Module, Control Unit and IOP-2 (order number, serial number, firmware version, error statuses) and provision of the data as a two-dimensional code (data matrix/QR code).
  • Quick access via mobile devices (e.g. smartphones, tablets) to product information, documentation, FAQs, contact persons via a two-dimensional code generated on the IOP‑2 (data matrix/QR code).
  • Scanning and evaluating of a two-dimensional data matrix code using the Industry Online Support app
  • Registration of the SINAMICS converter using a QR code
  • Easy-to-establish contact with customer support via a QR code generated on the IOP-2.

Fast and direct access to product information, FAQs, downloads.


High-contrast, graphics-capable color display to show status values, such as pressure or flow in bar charts, output fields or curve displays

High degree of operator friendliness and intuitive operation
The membrane keyboard with central sensor control field and integrated control keys simplifies the input of values, navigation through lists and menus, and commissioning with wizards.
Status display with freely selectable units to specify physical values
User-specific parameter names in the status screen

Intuitive manual operation of the drive possible without additional tools; manual/automatic mode switching

  • Start/stop
  • Setpoint specification
  • Jog mode
  • Change of direction of rotation
"Manual" operating mode can be configured on a customer-for-customer basis using BiCo interconnections in the drive (p8542, p8543). The settings can be made in the SINAMICS IOP-2, "Open-loop control" menu.
The operating mode switchover at the SINAMICS IOP-2 (manual/auto using the IOP button) can be deactivated, or can be switched over by an external signal, for example, a key-operated switch (digital input of the Control Unit or via the PLC).
Yellow/black safety bar notifies users of activated safety functions
Easy cloning of specific settings of the IOP-2 user interface such as the status screen, language settings, illumination duration, date/time settings, parameter backup mode, and "My parameters". Once set, settings can easily be transferred to many other IOP-2s.

Available user interface languages: German, English, French, Italian, Spanish, Portuguese, Dutch, Swedish, Russian, Czech, Polish, Turkish, Finnish and Simplified Chinese.

Update of device functionality (e.g. languages, firmware) via USBCan be flexibly expanded

Table 2: Overview of the essential product features


Preconditions / dependencies

The SINAMICS IOP-2 with firmware V2.3.x can be used with the SINAMICS converters G120 (CU240B-2, CU240E-2, CU250S-2), G120X, G120XA, G120P (CU230P-2), G120C, G120D (CU240D-2, CU250D-2), G110M, G110D and SIMATIC ET 200pro FC-2 with a SINAMICS Pool firmware version from V4.4 to V4.7 SP10 (G110D with GP Pool firmware V3.6; G120X/ XA with V4.7 SP11 OA V1.0.0.0.1).

A detailed overview of the supported drive systems and their associated firmware releases can be found in entry ID 67273266. The IOP firmware ≥ V2.0 can only be used on the IOP-2 device hardware.


Known restrictions

Functions no longer supported

The following functions of its predecessors (6SL3255-0AA00-4Jx1, x = A/C) are no longer supported by the IOP-2:

  • Commissioning, control, diagnostics, monitoring of the following SINAMICS converters:
    • SIMATIC ET 200pro FC (GP Pool)
      The product has been replaced by its successor SIMATIC ET 200pro FC‑2.
    • SINAMICS S110 (CU305)

A first generation IOP with firmware version V1.6 SP2 will remain available for these drive systems for a transitional period (see announcement of product phase-out of the first IOP generation).


New commissioning concept as of IOP-2 V2.3

The new commissioning concept for SINAMICS G converters G120, G120X, G120XA, G120P, G120C, G120D, G110M and SIMATIC ET 200pro FC-2 will only be supported as of SINAMICS Pool firmware version V4.7 SP3. For converters with older firmware versions, V2.3 automatically provides the wizards from IOP-2 V2.2.

Extended commissioning currently does not support dialog-guided configuration of application functions such as PID and Boost. The known application wizards from IOP-2 V2.2 can be made accessible again by reloading on IOP-2. Please contact your Siemens contact person in this regard (intranet).


Certificates

The IOP-2 supports the following certificates: CE, UL/CSA, C-Tick/RCM, EAC.
At the moment, there is not yet a KC certificate for the IOP-2 (certification of machines and plants in Korea). The certification is in progress. As soon as we receive the certificate, this will be communicated.


Announcement of product phase-out of the first IOP generation

The phase-out (P.M400) of the first IOP generation was announced on October 1, 2017. Product cancellation (P.M410) was declaired on April 1, 2019. No more additional functions are planned for the first IOP generation. Additional functions will only be implemented on the basis of the IOP-2.

The following products are affected:

ProductsArticle numberAnnouncement of product phase-out Product cancellation
Intelligent Operator Panel IOP V1.6 SP2
with 13 user interface languages (without Chinese)
6SL3255-0AA00-4JA1

2017-10-01

 2019-04-01
Intelligent Operator Panel IOP V1.6 SP2
with the user interface languages Simplified Chinese,
English and German
6SL3255-0AA00-4JC1

2017-10-01

 2019-04-01
IOP handheld (incl. IOP 6SL3255-0AA00-4JA1)6SL3255-0AA00-4HA02017-10-01 2019-04-01

Table 3: Ordering data


Ordering data

With the delivery release of the new IOP-2, the following components will become available for ordering:

ProductArticle numberScheduled start of delivery

SINAMICS IOP-2
Supported languages: German, English, French, Italian, Spanish, Portuguese, Dutch, Swedish, Russian, Czech, Polish, Turkish, Finnish, Simplified Chinese

6SL3255-0AA00-4JA2

The IOP-2 is currently supplied ex stock with FW V2.3. V2.3 SP1 is expected to be available from end of 05/2019. Firmware V2.3 SP1 is also available as a download -> see Download

   
SINAMICS IOP-2 handheld
for mobile wired use of the IOP-2 with SINAMICS G120, SINAMICS G120C, SINAMICS G120P, SINAMICS G110D, SINAMICS G120D, SINAMICS G110M or SIMATIC ET 200pro FC-2.
Includes: IOP-2 (6SL3255-0AA00-4JA2), handheld housing, rechargeable batteries (4 x AA), charging unit (international), RS 232-connecting cable (3 m), USB cable (1 m)

6SL3255-0AA00-4HA1

Available for delivery
 

SINAMICS door mounting kit IP55
For installing the IOP in cabinet doors with plate thicknesses of 1 to 3 mm. Includes seal, mounting material and connecting cable (5 m)

6SL3256-0AP00-0JA0 Available for delivery
  

RS 232 connecting cable with optical interface
For connecting SINAMICS G120D and SIMATIC ET 200pro FC‑2 converters to the IOP hand-held device

3RK1922-2BP00 Available for delivery

Table 4: Order data


Third-party software – license conditions and copyright notes

You can find the copyright notes on the third-party software, especially Open Source Software, as well as applicable license conditions for this type of third-party software in the file READ_OSS.HTM file.

Special note for resellers

The notes and the license conditions contained in the READ_OSS.HTM file must be passed on to the purchaser in order to avoid the reseller and purchaser from violating the licensing conditions.

Availability of the source code

Some license conditions of third-party software components used in this product may oblige us to provide you with the source text and further information for these components. You can find this information either directly on the product itself or with the product (e.g. on a mass storage medium, DVD). Should this not be possible due to technical reasons, Siemens will send you this OSS Source Code against payment of the handling expenses. Please contact the address specified at the end of this section regarding this matter.

Siemens AG 
Digital Factory
Customer Services DF&PD
DF CS SD CCC TS
Gleiwitzer Str. 555
90475 Nuremberg, Germany
Internet: http://www.siemens.com/automation/support-request
Tel.: +49 (911) 895 7222

 Registrierung notwendig  Readme_OSS_V2_3_SP1.zip (222,0 KB)


Downloads

Download
Firmware download IOP-2 V2.3´SP1 (V02.03.01.00.13)
with 14 user interface languages and an application wizard for the reinstallation of an existing IOP-2 with article number 6SL3255-0AA00-4JA2
Note: The firmware cannot be used on a first-generation IOP (6SL3255-0AA00-4JA1, 6SL3255-0AA00-4JC1)!

 Registrierung notwendig  IOP-2_Firmware_V02_03_01_00_13.zip (10,2 MB)

Overview of available firmware releases for the IOPSee 67273266 

Table 5: Downloads


Catalogs, advertising publications, image database, Internet presentation

Document
CatalogCatalog D31 - German
Catalog D31 - English 
MallMall
SINAMICS IOP-2 InternetSINAMICS G120 -> supplementary system components 
SINAMICS G120 -> Supplementary system components
SINAMICS G120 brochureSINAMICS G120 - the modular frequency converter 
SINAMICS G120P brochureSINAMICS G120P – the specialist for pumps, fans, and compressors
Image database - IOPImage database; enter search text "IOP-2"

Table 6: Catalogs and brochures


Documentation

Documentation
Operating instructions - Intelligent Operator Panel 2 (IOP-2) - 03/2019 editionSee 109755879 

Table 7: Documentation

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit