Sales and delivery release for SINEC NMS V1.0
-
Entry
-
Associated product(s)
A newer version of the software has been released. Please go to the following link for the latest version:
Download and sales/delivery release SINEC NMS V1.0 SP1
109776939

Product description
The SINEC NMS software is a network management system for monitoring and managing industrial networks. It enables you to fully visualize and monitor networks. Using SNMP and simultaneous diagnostics with SIMATIC and PROFINET mechanisms, you can map many aspects of plant and network diagnostics in just one tool. Using the distributed approach of SINEC NMS, the network infrastructures can be expanded at any time. The acquired data is stored in a long-term archive and can be evaluated and displayed as necessary. The predefined network diagnostics can also be seamlessly integrated into HMI/SCADA systems (e.g. WinCC, PCS 7) via OPC UA and web mechanisms.
In addition, SINEC NMS enables you to configure the network infrastructure. Using the rule-based approach, you can configure across devices in the network independent of device types, or you can regularly back up the device configurations to keep up with configuration changes. Another major point is the central function for a firmware update in the network infrastructure.
Main features:
Inventory list
SINEC NMS detects all devices on the network. This means an up-to-date overview of all installed components including all their essential features is produced in the network.
Topology
The plant topology is automatically read out, depicted and monitored for changes.
The type of medium, redundancy and VLANs are displayed graphically.
Wireless connections between access points and client modules (SCALANCE W) are displayed.
Monitoring
Diagnostics data is collected from all network nodes and centrally archived.
Besides SNMP (Simple Network Management Protocol), it is also possible to directly access SIMATIC controllers (S7-300/S7-400) or PROFINET nodes via "Read data record".
SIMATIC S7-1200 and S7-1500 are detected and completely read out via SNMP.
Diagnostics of NAT routers (Network Address Translation).
Detection and display of devices with IPv6 addresses.
Diagnostics
Overall network status is displayed in a central dashboard.
Diagnostic states are signaled as events and the corresponding devices highlighted in color in the user interface. This enables faults to be detected early.
Easy localization of faults thanks to a structured user interface (views) and display of the diagnostics in the topology.
Reporting
Statistics can be displayed and evaluated over any time period. This makes for easy evaluation of historical events.
Validation
Major properties of the network can be tested and documented repeatedly by means of configurable test patterns.
The validation result is stored together with all the underlying data as a PDF.
Further processing
A variety of interfaces (e.g. HTTPS, OPC UA) enable network and diagnostic data to be displayed and processed further in higher-level systems.
Emails can be triggered based on specific events.
Configuration management:
Rule-based configuration (policy-based) of a wide range of network functions, such as LAN/WLAN parameters.
Bulk operation for device configuration for individual or multiple SCALANCE components.
Backup/restoring and comparison of the device configurations of SCALANCE components.
Firmware management:
Bulk operation for firmware update for individual or multiple SCALANCE components.
Firmware update function that takes topology into account.
User management:
Central management of roles and rights in the overall system.
Use of users from RADIUS or active directory via UMC (User Management Components).
Ordering data
Product (DVD):
Product name | Functions | Article number |
---|---|---|
SINEC NMS V1.0 50 (DVD) | Network monitoring for 50 Ethernet devices | 6GK8781-1BA01-0AA0 |
SINEC NMS V1.0 100 (DVD) | Network monitoring for 100 Ethernet devices | 6GK8781-1DA01-0AA0 |
SINEC NMS V1.0 250 (DVD) | Network monitoring for 250 Ethernet devices | 6GK8781-1JA01-0AA0 |
SINEC NMS V1.0 500 (DVD) | Network monitoring for 500 Ethernet devices | 6GK8781-1TA01-0AA0 |
Product (Online Software Delivery):
Product name | Functions | Article number |
---|---|---|
SINEC NMS V1.0 50 (Download) | Network monitoring for 50 Ethernet devices | 6GK8781-1BA01-0AK0 |
SINEC NMS V1.0 100 (Download) | Network monitoring for 100 Ethernet devices | 6GK8781-1DA01-0AK0 |
SINEC NMS V1.0 250 (Download) | Network monitoring for 250 Ethernet devices | 6GK8781-1JA01-0AK0 |
SINEC NMS V1.0 500 (Download) | Network monitoring for 500 Ethernet devices | 6GK8781-1TA01-0AK0 |
Note regarding Online Software Delivery (OSD):
The type of delivery "Online Software Delivery" is not available in all countries.
More information on Online Software Delivery:
https://w3.siemens.com/mcms/topics/de/simatic/lizenzen/Seiten/Default.aspx
Power Pack (DVD):
Product name | Functions | Article number |
---|---|---|
SINEC NMS V1.0 Power Pack | Upgrade license from SINEMA Server V13/14 to SINEC NMS | 6GK8781-5AA00-0AC0 |
SUS:
Product name | Functions | Article number |
SINEC NMS 50 SUS | Software updates and software upgrades for 50 nodes/per year | 6GK8781-1BA00-0AL0 |
SINEC NMS 100 SUS | Software updates and software upgrades for 100 nodes/per year | 6GK8781-1DA00-0AL0 |
SINEC NMS 250 SUS | Software updates and software upgrades for 250 nodes/per year | 6GK8781-1JA00-0AL0 |
SINEC NMS 500 SUS | Software updates and software upgrades for 500 nodes/per year | 6GK8781-1TA00-0AL0 |
Hardware requirements:
Installation type | Number of operations | Number of devices | RAM | Processor | Hard disk space | |||
---|---|---|---|---|---|---|---|---|
|
|
| Control | Operation | Control | Operation | Control | Operation |
Single Node | 1 | 500 | 32 GB 1) | 4 cores, 3 GHz 3) | 100 GB 4) | |||
Single Node | 1 | 100 | 16 GB 1) | 4 cores, 2.4 GHz 3) | 50 GB 4) | |||
Multiple Node | 25 | 2500 | 32 GB 1) | 8 GB 1) | 4 cores, 2.4 GHz 3) | 4 cores, 2.4 GHz 2) | 200 GB 4) | 50 GB 4) |
Multiple Node | 5 | 2500 | 32 GB 1) | 16 GB 1) | 4 cores, 2.4 GHz 3) | 4 cores, 3 GHz 3) | 200 GB 4) | 100 GB 4) |
Microbox IPC 427E (Single Node) | 1 | 100 | 16 GB 1) | 4 cores, 2.4 GHz 2) | 50 GB 4) |
1) The specified amount of RAM refers only to the use of SINEC NMS. If additional programs, such as STEP 7, are used, the amount of RAM required increases accordingly.
2) 4 physical cores, no multithreading necessary
3) 4 physical cores, with multithreading
4) The specified disk space also includes the expected amount of space required for archiving data. If additional programs, such as STEP 7, are used, the amount of disk space required increases accordingly.
Software requirements:
Supported operating systems | Windows Server 2016 Standard, Version 1607 (LTSC) Windows 10 (Pro / Enterprise), Version 1709 (64-bit) |
Support of virtual machines | VMware ESXi V6.5 |
Supported operating system languages | German English |
Web browser | Internet Explorer 11.0 Firefox 60.0 or later Google Chrome 67.0 or later Microsoft Edge |
Additional notes:
Please note the installation and usage notes in the following file.
Additional information:
Website: http://www.siemens.com/sinec-nms
Software trial version:
A 21-day trial license for the latest version of SINEC NMS is available under the following entry: 109762387.
- German
- Spanish
Entry belongs to product tree folder(s):
- You have a technical question / problem: Ask the Technical Support
- You want to discuss in our forum and exchange experiences with other users
- You want to create CAx data for one or more products
- You would like to send us feedback on this Entry