×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109762387, Entry date: 11/22/2018
(5)
Rate

SINEC NMS V1.0 software (including 21-day trial license) download

  • Entry
  • Associated product(s)
With this, you can download the SINEC NMS V1.0 software and test it for 21 days.

Description:

With this, you can download the SINEC NMS V1.0 software and test it for 21 days.

 


 



 

The SINEC NMS software is a network management system for monitoring and managing industrial networks. It enables you to fully visualize and monitor networks. Using SNMP and simultaneous diagnostics with SIMATIC and PROFINET mechanisms, you can map many aspects of plant and network diagnostics in just one tool. Using the distributed approach of SINEC NMS, the network infrastructures can be expanded at any time.  The acquired data is stored in a long-term archive and can be evaluated and displayed as necessary. The predefined network diagnostics can also be seamlessly integrated into HMI/SCADA systems (e.g. WinCC, PCS 7) via OPC UA and web mechanisms.

In addition, SINEC NMS enables you to configure the network infrastructure. Using the rule-based approach, you can configure across devices in the network independent of device types or you can regularly back up the device configuration to keep up with configuration changes. Another major point is the central function for a firmware update in the network infrastructure.



 


 

Additional information on SINEC NMS V1.0:

New features and changes as compared to earlier versions are described here: 109762386  

 

Third-party software – license conditions and copyright information

You can find the copyright information for third-party software contained in this product, particularly open source software, as well as applicable license conditions of such third-party software in the OSS_SINEC-NMS_99.pdf file. 

Special note for resellers

The information and the license conditions stated in the OSS_SINEC-NMS__99.pdf file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.
  OSS_SINEC-NMS_99.pdf (19.1 MB)

 

Installation requirement:
Note the installation and usage notes in the following  file.

 Registrierung notwendig  Liesmich.htm (82.1 KB) 

 Registrierung notwendig  Readme.htm (87.7 KB)

 

Notes on the download 
The update is made available to you as a self-extracting archive. Download the files to a directory on your computer and make sure that the directory after them the installation asked does not contain any spaces. Start extraction by double-clicking on the .exe file. Pay attention to the file size.  

 

SINEC NMS V1.0 (incl. 21-day trial license):

 Registrierung notwendig  SINEC_NMS_V1.0.exe (2.1 GB)

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.