×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109762485, Entry date: 11/27/2018
(0)
Rate

Delivery Release: powerconfig V1.0 for Mobile Devices

  • Entry
  • Associated product(s)
powerconfig software for commissioning and maintenance of SENTRON breakers and measurement devices with communication interface is now available as a mobile application for smartphones and tablets.

powerconfig mobil


powerconfig software for commissioning and maintenance of SENTRON breakers and measurement devices with communication interface is now available as a mobile application for smartphones and tablet PCs with Android operating system version V6.0 or higher.
For now, PAC3200/4200 measurement devices and 3VA breakers connected over COM100/COM800 communication modules to the Ethernet network are supported.
powerconfig for mobile devices provides online views, as known from powerconfig PC application. Status and measurement values of an energy distribution system can be reviewed with a minimal effort.
powerconfig for mobile devices is available on the Google Play Store (see link) for free.
 

Further Information:
  • powerconfig V1.0 for mobile devices requires a wireless access to the network to which the 3VA communication modules COM100/COM800 and/or PAC3200/4200 measurement devices are connected.
  • Smartphones or tablets can access the SENTRON devices by WLAN routers of different manufacturers, e.g. Siemens SCALANCE products, which comply to IEEE802.11 standard.
  • Access by smartphones and tablet PCs is possible via a VPN (Virtual Private Network) connection. Proceeding on setting up of an VPN connection depends on used router. Devices have to be added manually in the powerconfig V1.0 application.
  • Independent of the access point, WLAN or VPN, for powerconfig V1.0, the information security must be warranted by the operator of the system.
 
Link: