×
Siemens Industry Online Support
Siemens AG
Type de contribution : Informations sur le produit ID de la contribution : 109762571, Date de la contribution : 28/11/2018
(0)
Évaluer

Delivery Release for the RUGGEDCOM RST2228P, RMM2973-4POE, RMM2973-PFC and RMM2942-4LC2

  • Contribution
  • Concerne le/les produits(s)
The following RUGGEDCOM products are now released for delivery: RUGGEDCOM RST2228P, RUGGEDCOM RMM2942-4LC2 / RMM2942C-4LC2, RUGGEDCOM RMM2973-4POE / RMM2973C-4POE and RUGGEDCOM RMM2973-4PFC / RMM2973C-4PFC

1. Product description

1.1 RST2228P

The RUGGEDCOM RST2228P is a rugged 19” Layer 2 rack switch with 4 x 1/10 GBit/s uplinks and up to 24 x 10/100/1000 Mbit/s interfaces supporting Power-over-Ethernet according to IEEE 802.3bt (draft) and IEEE 1588 Transparent Clock. The device has an operating temperature from -40 to +85 degrees Celsius. The 24 10/100/1000 Mbit/s interfaces are field modular with 6 modules of 4 interfaces each. The product configuration is build-to-order and allows for in field modification with separately orderable media modules.

The RST2228P supports Power-over-Ethernet according to IEEE 802.3bt (draft) with a maximum of 60W/port, 120W/module and with a maximum shared power budget of 500W per RST2228P useable for the connection of PoE Powered devices (e.g. cameras, wireless Access Points, etc.). To use the Power-over-Ethernet functionality an external power supply delivering 54 VDC rated for the expected PoE load is mandatory. Within the RUGGEDCOM portfolio the RPS1300 is a rugged power supply able to deliver 140 watts of output power. A maximum of three RPS1300 power supplies can be cascaded to deliver a total of 360 watts. Please find the RPS1300 details at following URL: https://w3.siemens.com/mcms/industrial-communication/en/rugged-communication/ruggedcom-portfolio/accessories/Pages/rps1300-poe-power-supply.aspx


The following modules are available for the RUGGEDCOM RST2228P:

  • RMM2931-4: Blank module
  • RMM2973-4RJ45 / RMM2973C-4RJ45*: 4 x 10/100/1000 Mbit/s RJ45
  • RMM2973-4FC / RMM2973C-4FC*: 4 x 10/100/1000 Mbit/s RJ45 (FastConnect)
  • RMM2942-4LC2 / RMM2942C-4LC2*: 4 x 100 Mbit/s LC, multi-mode, 2km
  • RMM2972-4SFP / RMM2972C-4SFP*: 4 x 100/1000 Mbit/s SFP
  • RMM2973-4POE / RMM2973C-4POE*: 4 x 10/100/1000 Mbit/s Power-over-Ethernet (802.3at/60 Watt)
  • RMM2973-4PFC / RMM2973C-4PFC*: 4 x 10/100/1000 Mbit/s Power-over-Ethernet (802.3at/60 Watt) (FastConnect)

The device supports an integrated redundant power supply with the following optional power supplies:

  • 12 VDC (10.5-15 VDC)
  • 24 VDC (13-36 VDC)
  • 48 VDC (36-72 VDC)
  • HI (85 ... 264 VAC/88…300 VDC)

The devices are designed to meet all necessary approvals for the mentioned markets (e.g. IEC61850-3, IEEE1613, NEMA TS-2, EN50121-3-2, EN50121-4, IECEx, etc.).

* = Version with conformal coating.


1.2 RUGGEDCOM RMM2942-4LC2 / RMM2942C-4LC2


The RUGGEDCOM RMM2942-4LC2 is a media module compatible with the RST2228 and the RST2228P. It is equipped with 4 x 100 Mbit/s LC supporting multi-mode fiber optics (50/125 or 62.5/125 μm) up to 2km with a wavelength of 1310nm. A version with Conformal Coating is available as RMM2942C-4LC2.

1.3 RUGGEDCOM RMM2973-4POE / RMM2973C-4POE


The RUGGEDCOM RMM2973-4POE is a media module compatible with the RST2228P. It is equipped with 4 x 10/100/1000 Mbit/s RJ45 ports. A version with Conformal Coating is available as RMM2973C-4POE.

1.4 RUGGEDCOM RMM2973-4PFC / RMM2973C-4PFC


The RUGGEDCOM RMM2973-4FC is a media module compatible with the RST2228P. It is equipped with 4 x 10/100/1000 Mbit/s FastConnect (RJ45) ports. A version with Conformal Coating is available as RMM2973C-4FC.


2. Order data

2.1 Product order data:


Product

Article number

RUGGEDCOM RST2228

6GK6222-6AB00-….-Z 

RUGGEDCOM RST2228P

6GK6222-6PB00-….-Z 

RUGGEDCOM RMM2931-4

6GK6293-1BA00-4AA0

RUGGEDCOM RMM2973-4RJ45

6GK6297-3RD00-4AB0 

RUGGEDCOM RMM2973-4FC

6GK6297-3FD00-4AB0 

RUGGEDCOM RMM2973-4POE

6GK6297-3PD00-4AB0 

RUGGEDCOM RMM2973-4PFC

6GK6297-3WD00-4AB0 

RUGGEDCOM RMM2942-4LC2

6GK6294-2LD00-4AC0 

RUGGEDCOM RMM2972-4SFP

6GK6297-2SA00-4AA0 

RUGGEDCOM RMM2973C-4RJ45

6GK6297-3RD00-4AB1 

RUGGEDCOM RMM2973C-4FC

6GK6297-3FD00-4AB1 

RUGGEDCOM RMM2973C-4POE

6GK6297-3PD00-4AB1 

RUGGEDCOM RMM2973C-4PFC

6GK6297-3WD00-4AB1 

RUGGEDCOM RMM2942C-4LC2

6GK6294-2LD00-4AC1 

RUGGEDCOM RMM2972C-4SFP

6GK6297-2SA00-4AA1 


The RUGGEDCOM RST2228 and RST2228P are build-to-order products. The RUGGEDCOM Selector is available for the selection and configuration of the complete order number. The RUGGEDCOM Selector can be accessed with the following URL: www.siemens.com/ruggedcom-selector


2.2 Accessories order data:

Storage media

ProductArticle number
RUGGEDCOM CLP 2GB*

6GK6000-8RA00-1HA0

RUGGEDCOM CLP 2GB CC* 

6GK6000-8RA00-1HA1

* = Est. available from 01/2019


Small Form Factor Pluggables

Product
Article number

SFP1112-1

6GK6000-8CG01-0AA0 

SFP1121-1FX2

6GK6000-8FE51-0AA0 

SFP1121-1FX2A 

6GK6000-8FE50-0AA0

SFP1131-1LX10A 

6GK6000-8FE60-0AA0

SFP1131-1FX20 

6GK6000-8FE52-0AA0

SFP1131S-1LX40A 

6GK6000-8FE62-0AA0

SFP1131-1FX50

6GK6000-8FE53-0AA0 

SFP1131-1FX90

6GK6000-8FE54-0AA0 

SFP1132-1BX10R

6GK6000-8FB51-0AA0 

SFP1132-1BX10T

6GK6000-8FB52-0AA0 

SFP1132-1BX40R

6GK6000-8FB53-0AA0 

SFP1132-1BX40T

6GK6000-8FB54-0AA0 

SFP1122-1SX

6GK6000-8FG51-0AA0 

SFP1122-1SX2

6GK6000-8FE58-0AA0 

SFP1132-1LX10

6GK6000-8FG52-0AA0 

SFP1132-1LX25

6GK6000-8FG53-0AA0 

SFP1132-1LX40

6GK6000-8FG57-0AA0 

SFP1132-1LX70

6GK6000-8FG54-0AA0 

SFP1132-1LX100

6GK6000-8FG55-0AA0 

SFP1132-1LX115

6GK6000-8FE56-0AA0 

SFP2133-1LR10

6GK6000-8FT51-0AA0 

SFP2133-1ER40

6GK6000-8FT53-0AA0 

SFP2133-1ZR80

6GK6000-8FT52-0AA0 


For detailed information about the SFPs and their compatibility with the RUGGEDCOM RST2228 and RST2228P and their integrated slots and/or media modules please consult the installation guide and/or the RUGGEDCOM SFP Transceiver manual.


Other accessories:

Product

Article number 
 Rack/Panel mounting kit 6GK6000-8MA01-0AA0
 USB Console cable 6GK6000-8DT01-0AA0
 Power cable with lugs (screw) 6GK6000-8BA00-0AA0
 Power cable without lugs (plug) 6GK6000-8BB00-0AA0
 RUGGEDCOM RPS1300 6GK6000-8HS01-0AA0


3. Application objective

High bandwidth uplinks
The 10 Gbit/s uplinks for networks with large numbers of high bandwidth consuming and/or generating applications.

Power-over-Ethernet (PoE) Support
The RUGGEDCOM RST2228P provides Power-over-Ethernet support (IEEE 802.3bt draft) for up to 24 devices with a combined power requirement of 500 Watts or less.

Field-replaceable modular design
The field modular design allows for on-site modifications which reduce costs and network downtime in case of necessary replacements.

IEEE 1588 support
The RST2228 is a future proof device with support for modern IEEE 1588 based precision timing distribution.

Certifications/Approvals
A complete offering of certifications and approvals for Electric Power, Transportation and Oil & Gas.


4. Technical data

Network interfaces

Max. number of interfaces 28

10 GBit/s interfaces

4
10…1000 Mbit/s interfaces

24

Supported network interfacesRJ45, FastConnect, LC & SFP
PoE standardIEEE 802.3bt (Draft)
Maximum PoE Power Budget500W maximum per RST2228P
120W maximum per module
60W maximum per port
Power Supply
Input voltage12 VDC (10.5-15 VDC)
24 VDC (13-36 VDC)
48 VDC (36-72 VDC)
HI (85 ... 264 VAC, 88…300 VDC)
PoE InputExternal supply required, RPS1300 recommended
RedundantYes
ModularityBuild-to-order
Mechanical design
ModularityField modular media modules

Dimensions (W x H x D)

440 x 44.45 x 345 mm
WeightEst. 9 kg
Environmental specifications
Operating temperature-40…+85°C
Degree of protectionIP40
Other features

IEEE1588

Transparent Clock

Diagnostic interfaces

CLP, USB Type B


Failsafe RelayYes


 



Notes relatives à la sécurité
La protection des installations, systèmes, machines et réseaux contre les cyber-menaces nécessite la réalisation (et le maintien continu) d'un concept global de sécurité IT à la pointe de la technique. Les produits et solutions Siemens ne constituent qu'un élément d'un tel concept. Pour plus d’informations sur la cyber-sécurité, rendez-vous sur
https://www.siemens.com/cybersecurity#Ouraspiration.
Aide pour la statistique
Cette fonction permet de délivrer les identifiants des résultats de la recherche selon la quantité souhaitée (format .txt).

Générer une liste
Copier l'URL
Afficher cette page dans le nouveau design
Poste de commande mySupport