×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109762769, Entry date: 12/28/2018
(2)
Rate

Sales release for output reactor 690 V G120X/G120 PM240-2 3 up to 250 kW

  • Entry
  • Associated product(s)
The output reactors for the 690 V voltage class, which can be used together with the SINAMICS G120 PM240-2 Power Module and the SINAMICS G120X converter, are hereby released for sale. Delivery release is scheduled for January 2019.

Customer benefit
Output reactors reduce the voltage stress on the motor windings. At the same time, the capacitive charge/discharge currents that place an additional load on the converter when long motor connection cable are used, are reduced. This means longer motor connection cables can be used.

The output reactors are a more cost-effective solution compared to the dv/dt  filter plus VPL for implementing longer lines in the applications.

Requirements / dependencies

The output reactors in IP00 for the FSD-G 690 V (3 kW to 250 kW) can be operated with the following converters:

  • SINAMICS  G120 (with Power Module PM240-2)  690 V

  • SINAMICS  G120X                                               690 V        

Areas of application / typical applications

Output reactors permit longer cable lengths between the converter and motor.   
Longer cables are often required in the following sectors:

  • Heating, ventilation and air conditioning (HVAC)
  • Water/wastewater

Sales strategy

The new output reactors are part of the SINAMICS G options and supplement the above-mentioned converters. The output reactors are commercial goods which we distribute under the original manufacturer's name. The components have an order number and can be obtained through the Siemens ordering processes. 


Ordering data for SINAMICS G 120X /PM240-2 3AC 690 V for output reactor 690 V

Rated power (kW)

Frame size G120X and
G120 PM240-2 690 V

                Article No. output reactor 690 V 

3

FSD

JTA:TEU2532-0FP00-4EA0

4

FSD

JTA:TEU2532-0FP00-4EA0

5.5

FSD

JTA:TEU2532-0FP00-4EA0

7.5

FSD

JTA:TEU2532-0FP00-4EA0

11

FSD

JTA:TEU2532-0FP00-4EA0

15

FSD

JTA:TEU2532-0FP00-4EA0

18.5

FSD

JTA:TEU2532-0FP00-4EA0

22

FSD

JTA:TEU9932-0FP00-4EA0

30

FSD

JTA:TEU9932-0FP00-4EA0

37

FSD

JTA:TEU9932-0FP00-4EA0

45

FSE

JTA:TEU9932-0FS00-0EA0

55

FSE

JTA:TEU9932-0FS00-0EA0

75

FSF

JTA:TEU9932-1FC00-1BA0

90

FSF

JTA:TEU9932-1FC00-1BA0

110

FSF

JTA:TEU9932-0FV00-1BA0

132

FSF

JTA:TEU9932-0FV00-1BA0

160

FSG

JTA:TEU4732-0FA00-0BA0

200

FSG

JTA:TEU4732-0FA00-0BA0

250

FSG

JTA:TEU4732-0FA00-0BA0

315

FSH

6SL3000-2AH34-7AA0

355

FSH

6SL3000-2AH34-7AA0

400

FSH

6SL3000-2AH35-8AA0

450

FSJ

6SL3000-2AH38-1AA0

500

FSJ

6SL3000-2AH38-1AA0

560

FSJ

6SL3000-2AH38-1AA0

630

FSJ

6SL3000-2AH38-1AA0

                                                                                                                                                                                                                                                                                                                                                                           

Technical data

 

JTA:TEU2532-0FP00-4EA0

JTA:TEU9932-0FP00-4EA0

JTA:TEU9932-0FS00-0EA0

JTA:TEU9932-1FC00-1BA0

JTA:TEU9932-0FV00-1BA0

JTA:TEU4732-0FA00-0BA0

Rated output current

24 A

44 A

64 A

103 A

146 A

260 A

Rated pulse frequency 

2 kHz

2 kHz

2 kHz

2 kHz

2 kHz

2 kHz

Maximum pulse frequency 

4 kHz

4 kHz

4 kHz

4 kHz

4 kHz

4 kHz

Maximum converter output frequency

150 Hz

150 Hz

150 Hz

150 Hz

150 Hz

150 Hz

Maximum cable length, unshielded 2)

525 m

525 m

525 m

800 m

800 m

800 m

Maximum cable length, shielded 2)

350 m

350 m

350 m

525m

525m

525 m

Rated inductance

1.5 mH

1.2 mH

0.9 mH

0.53 mH

0.37 mH

0.22 mH

 
1): According to IEC/TS 60034-17

2): Cable length between output reactor 690 V and motor

Supplementary conditions

  • SINAMICS firmware version V4.7 SP10 or higher is required when the output reactor 690 V is connected to SINAMICS G120X/SINAMICS G120 with Power Module PM240-2. When using a firmware version under V4.7 SP10, please contact the Siemens Technical Support.
  • SINAMICS firmware version V5.1 SP1 or higher is required when the output reactor 690 V is connected to SINAMICS S120 with Power Module PM240-2. When using a firmware version under V5.1 SP1, please contact the Siemens Technical Support  .  
  • The maximum cable length between output reactor 690 V and converter is 5 m. 
  • Input und output connection of the output reactor 690 V must not be interchanged. Otherwise, the converter can be permanently damaged.

Support tool

The output reactor 690 V is supported by the following tools:

DT Configurator from February 2019

SINAMICS SELECTOR App from March 2019

Sizer from May 2019


Certificates

  • CE
  • cURus
  • EAC
  • China RoHS
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.