×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109762808, Entry date: 12/18/2018
(1)
Rate

Hardware Upgrade Package (HUP) for SIMATIC ET 200SP HA

  • Entry
  • Associated product(s)
To configure the SIMATIC ET 200SP HA modules DI32 and DQ32 as well as the new terminal blocks with 24V and mass distributor in SIMATIC PCS 7 V9.0 SP1 you need the hardware upgrade package provided for download below. The HUP also enables the operation of the current modules on the new terminal blocks.

Installation requirements

  • PCS 7 V9.0 SP1 Engineering Station (EU or ASIA)

Content of HUP

  • HSP 0272 V1.1 ET 200SP IM155-6 PN HA
  • HSP 0273 V1.2 ET 200SP AI HA
  • HSP 0274 V1.1 ET 200SP AO HA
  • HSP 0275 V2.0 ET 200SP DI HA
  • HSP 0276 V2.0 ET 200SP DO HA
  • PDM V9.1 Upd4                          
  • PCS 7 Basis Library V9.0 SP1 Upd4
  • STEP 7 V5.6 HF5

Caution
After the installation of the HSP and PCS 7 Basis Library V9.0 SP1 Upd4 it is necessary to install the Advanced Process Library V9.0 SP2 / V9.0 SP1 Upd2 or higher. Please note the compatibility information in the Compatibility Tool

Download
 Download unterliegt Exportcontrolle  PCS7_V901_HUP_ET_200SP_HA_DI32_DQ32 (1,0 GB)

SHA256 Hash Code 85588BCD8D52F56476EC80FB660456BC3E483CCAF14E490C56F32253D45E6525

Product note
SIMATIC ET 200SP HA 109762202 


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.