×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109762946, Entry date: 01/17/2019
(5)
Rate

Sales and delivery release: D7-SYS V9.0

  • Entry
  • Associated product(s)
The new engineering software D7-SYS V9.0 is available now for configuration of the SIMATIC control systems SIMATIC TDC and FM458-1 DP. D7-SYS V9.0 is an optional package for STEP7 V5.6.

Properties

D7-SYS V9.0 expands the SIMATIC control systems with the following properties:

  • Support of operating systems Windows 10 and Windows Server 2016

  • Compatibility to PCS7 V9.0 SP1

Installation-Requirements

  • MS Windows 7 Professional with SP1 (64 Bit) (english version of Windows only)

  • MS Windows 7 Ultimate and Enterprise with SP1 (64 Bit)

  • MS Windows 10 Pro and Enterprise (64 Bit)

  • MS Windows Server 2008 R2 Standard Edition with SP1 (64 Bit)

  • MS Windows Server 2012 R2 Standard Edition (64 Bit)

  • MS Windows Server 2016 Standard Edition (64 Bit)

and STEP 7 V5.6


Ordering Information

TypeArticle number
D7-SYS V9.0 incl. D7-FB-GEN 6ES7852-0CC06-0YA5
D7-SYS V9.0 Upgrade (from V8.x) 6ES7852-0CC06-0YE5

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.