×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109762982, Entry date: 12/20/2018
(2)
Rate

 Download for SCALANCE XB-200, XC-200, XP-200, XF-200BA and XR-300WG Firmware V4.1

  • Entry
  • Associated product(s)
Firmware V4.1 for SCALANCE XB-200, XC-200, XP-200, XF-200BA and XR-300WG is hereby made available for download.

The following functions were supplemented for XB-200/XC-200/XP-200/XF-200BA/XR-300WG:

  • RSTP+: Redundant integration of MRP rings in an RSTP network

  • Extension of syslog messages

  • Favorites can be created in Web Based Management. This allows individual "bookmarks" for access to functions.

  • DCP Discovery: Devices that support DCP can be identified and configured (similar to the PST tool).

  • User "admin" can be renamed
  • Extension of user settings: Users can be assigned according to roles and groups.

The following functions were added for XC-200, XP-200, and XF-200BA:

  • Firmware on PLUG: In addition to the configuration, the firmware is also written to the C-PLUG. Note: Only applies to C-PLUG 6GK1900-0AB10.

The following function was supplemented for XR-300WG:

  • MAC authentication

The following function was supplemented for XC-200:

The functionality to read the IP addresses via the NFC interface in XC-200 has been removed due to the short range of the NFC interface and the associated infrequent use due to the difficult accessibility. Alternatively, the free PST tool can be used to determine the IP addresses in the network and identify the corresponding network nodes.

 

Security information:

This update contains security-relevant changes which enhance robustness against possible attacks.

We therefore recommend that you update the firmware.

The firmware update V4.1 is released for upgrading the following product versions:

 

SCALANCE XB-200: 

Product name

Order number

SCALANCE XB208

Delivery configuration PROFINET

6GK5208-0BA00-2AB2

SCALANCE XB208

Delivery configuration EtherNet/IP

6GK5208-0BA00-2TB2

XB205-3 (SC)

Delivery configuration PROFINET

6GK5205-3BD00-2AB2

XB205-3 (SC)

Delivery configuration EtherNet/IP

6GK5205-3BD00-2TB2

XB205-3 (ST/BFOC)

Delivery configuration PROFINET

6GK5205-3BB00-2AB2

XB205-3 (ST/BFOC)

Delivery configuration EtherNet/IP

6GK5205-3BB00-2TB2

XB205-3LD

Delivery configuration PROFINET

6GK5205-3BF00-2AB2

XB205-3LD

Delivery configuration EtherNet/IP

6GK5205-3BF00-2TB2

XB216

Delivery configuration PROFINET

6GK5216-0BA00-2AB2

XB216

Delivery configuration EtherNet/IP

6GK5216-0BA00-2TB2

XB213-3 (SC)

Delivery configuration PROFINET

6GK5213-3BD00-2AB2

XB213-3 (SC)

Delivery configuration EtherNet/IP

6GK5213-3BD00-2TB2

XB213-3 (ST/BFOC)

Delivery configuration PROFINET

6GK5213-3BB00-2AB2

XB213-3 (ST/BFOC)

Delivery configuration EtherNet/IP

6GK5213-3BB00-2TB2

XB213-3LD

Delivery configuration PROFINET

6GK5213-3BF00-2AB2

XB213-3LD

Delivery configuration EtherNet/IP

6GK5213-3BF00-2TB2

 

SCALANCE XC-200: 

Product name

Order number

SCALANCE XC206-2 (ST/BFOC)

Delivery configuration PROFINET

6GK5206-2BB00-2AC2

SCALANCE XC206-2 (SC)

Delivery configuration PROFINET

6GK5206-2BD00-2AC2

SCALANCE XC206-2SFP

Delivery configuration PROFINET

6GK5206-2BS00-2AC2

SCALANCE XC208

Delivery configuration PROFINET

6GK5208-0BA00-2AC2

SCALANCE XC216

Delivery configuration PROFINET

6GK5216-0BA00-2AC2

SCALANCE XC224

Delivery configuration PROFINET

6GK5224-0BA00-2AC2

XC206-2SFP G

Delivery configuration PROFINET

6GK5206-2GS00-2AC2

XC206-2SFP G

Delivery configuration EtherNet/IP

6GK5206-2GS00-2TC2

XC208G

Delivery configuration PROFINET

6GK5208-0GA00-2AC2

XC208G

Delivery configuration EtherNet/IP

6GK5208-0GA00-2TC2

XC206-2SFP EEC

Delivery configuration PROFINET

6GK5206-2BS00-2FC2

XC208EEC

Delivery configuration PROFINET

6GK5208-0BA00-2FC2

XC216EEC

Delivery configuration PROFINET

6GK5216-0BA00-2FC2

XC206-2SFP G EEC

Delivery configuration PROFINET

6GK5206-2GS00-2FC2

XC208G EEC

Delivery configuration PROFINET

6GK5208-0GA00-2FC2


XC216-4C

Delivery configuration PROFINET

 6GK5216-4BS00-2AC2
 XC216-4C G

Delivery configuration PROFINET

 6GK5216-4GS00-2AC2
 XC216-4C G (EIP Def.)

Delivery configuration EtherNet/IP

 6GK5216-4GS00-2TC2
 XC224-4C G

Delivery configuration PROFINET

 6GK5224-4GS00-2AC2
 XC224-4C G (EIP Def.)

Delivery configuration EtherNet/IP

 6GK5224-4GS00-2TC2
 XC216-4C G EEC

Delivery configuration PROFINET

 6GK5216-4GS00-2FC2
 XC224-4C G EEC

Delivery configuration PROFINET

 6GK5224-4GS00-2FC2

 

SCALANCE XP-200: 

Product name

Order number

SCALANCE XP208

Delivery configuration PROFINET

6GK5208-0HA00-2AS6

SCALANCE XP208

Delivery configuration EtherNet/IP

6GK5208-0HA00-2TS6

SCALANCE XP208EEC

Delivery configuration PROFINET

6GK5208-0HA00-2ES6

SCALANCE XP208PoE EEC

Delivery configuration PROFINET

6GK5208-0UA00-5ES6

SCALANCE XP216

Delivery configuration PROFINET

6GK5216-0HA00-2AS6

SCALANCE XP216

Delivery configuration EtherNet/IP

6GK5216-0HA00-2TS6

SCALANCE XP216EEC

Delivery configuration PROFINET

6GK5216-0HA00-2ES6

SCALANCE XP216PoE EEC

Delivery configuration PROFINET

6GK5216-0UA00-5ES6

 

SCALANCE XF-200BA: 

Product name

Order number

SCALANCE XF204-2BA

Delivery configuration PROFINET

6GK5204-2AA00-2GF2

SCALANCE XF204

Delivery configuration PROFINET

6GK5204-0BA00-2GF2

SCALANCE XF204-2BA DNA

Delivery configuration PROFINET

6GK5204-2AA00-2YF2

SCALANCE XF204 DNA

Delivery configuration PROFINET

6GK5204-0BA00-2YF2

 

SCALANCE XR-300WG: 

Product name

Order number

SCALANCE XR324WG delivery configuration PROFINET

6GK5324-0BA00-2AR3

SCALANCE XR324WG delivery configuration PROFINET

6GK5324-0BA00-3AR3

SCALANCE XR328-4C WG Delivery configuration PROFINET

6GK5328-4FS00-2AR3

SCALANCE XR328-4C delivery configuration PROFINET

6GK5328-4FS00-2RR3

SCALANCE XR328-4C WG Delivery configuration PROFINET

6GK5328-4FS00-3AR3

SCALANCE XR328-4C WG Delivery configuration PROFINET

6GK5328-4FS00-3RR3

SCALANCE XR328-4C WG Delivery configuration PROFINET

6GK5328-4SS00-2AR3

SCALANCE XR328-4C WG Delivery configuration PROFINET

6GK5328-4SS00-3AR3

 

Third-party software – license conditions and copyright information

You can find the copyright notes on the third-party software included in this product, especially Open Source Software, as well as applicable license conditions for this type of third-party software in the file Readme_OSS.

Special note for resellers

The information and the license conditions in the Readme_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.

  OSS_SCALANCE-XB-200-XC-200-XF-200BA-XP-200-XR-300WG_86.pdf (5.6 MB) 

  

Please read the product documentation for installation.

You can download the file here.

 Registrierung notwendig  Firmware_XB-200_XC-200_XP-200_XR-300WG_XF200BA_V04.01.00.00_03.01.63_OSS.zip (21.4 MB)

You can download the gsdml here.

 Registrierung notwendig  gsdml_x200.zip (114,2 KB)

Hash:  Registrierung notwendig  hash_gsdml_x200.zip.txt (1 KB) 

You can download the  private mib here.

 Registrierung notwendig  scalance_x200_msps.zip (139,2 KB) 

Hash:  Registrierung notwendig  scalance_x200_msps.mib.txt (1 KB) 

   
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.