×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109763154, Entry date: 02/01/2019
(0)
Rate

Delivery release SINAMICS S210 and SIMOTICS S-1FK2 400V range

  • Entry
  • Associated product(s)
The new Drive System SINAMICS S210 with the SIMOTICS S-1FK2 motors will be available in a 3AC 400V (3AC 200-480V) version is released for delivery with immediate effect. Available are the S210 FSA (0.4 kW - 1 kW) and the 1FK2 motors in SH 40.

Higher power output, easier engineering


Additional power output and supply voltage variants are now available for the Sinamics S210 high-performance single-axis servo drive system for midrange applications.

The existing power output range of 50 W to 750 W (with 1AC 230 V) will be gradually expanded with device variants from 0.4 kW to 7 kW (with 3AC 400 V) and the associated Simotics S-1FK2 servomotors with shaft heights up to 100 mm. The first new frame size (FS A) with a power output of 0.4 kW to 1 kW (with 3AC 400 V) and the motos in shaft height SH40 ring in the comprehensive expansion of the converter system. Sinamics S210 has a wide-range power supply connection of 3AC 200 V to 480 V for worldwide use. The new device variants have been functionally expanded with an optional infeed rail system and a common DC link coupling.

The converter’s DC link coupling enables power compensation during dynamic acceleration and deceleration processes. This reduces the waste heat generated during braking via the integrated braking resistor and reduces the travel cycle of the individual axes.

Sinamics S210 can use Simatic S7-1500 Standard and Advanced Controllers as well as Simatic ET 200SP CPUs or Open Controllers for higher-level control, all connected via isochronous Profinet IRT. This connection is also possible with SIMOTION.

As with the 230V range the 400V converters also have integrated safety features: in addition to the standard functions, users can obtain an optional license to activate extended safety functions such as SLS, SSM, and SDI. These extended safety functions are also supported by the Simotics S-1FK2 motors and their encoders with a 22-bit resolution.




Simotics S-1FK2 servo motors, whether compact or highly dynamic depending on the user’s requirements, achieve maximum dynamic response and precision in conjunction with the rapid sampling and smart control algorithms of Sinamics S210 and a high-quality feedback system. All this is combined with low rotor inertia and high overload capacity. They are therefore primarily suitable for use in packaging machines, handling, wood and ceramic processing, and digital printing.

The configuration and commissioning of the Sinamics S210 drive system have also been expanded: the TIA Selection Tool provides user-friendly support for the technical design of the components required for a drive task. Apart from simple direct commissioning via the converter’s web server, Sinamics Startdrive also enables engineering via TIA Portal (with version V15.1 update in 04/2019 and higher). The tool for configuration, commissioning, and diagnostics has been optimized for consistent use of the benefits of TIA Portal – a common working environment for PLC, HMI, and drives.

Selection Sheet released types and voltage level SINAMICS S210 drive system:

  SINAMICS_S210_Selection_Sheet_01_2019_V2.pdf (314,0 KB) 


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.