×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109763307, Entry date: 01/16/2019
(0)
Rate

Sales and delivery release for CP 1626 / DK-HN PN IO and download 

  • Entry
  • Associated product(s)
CP 1626 with software V1.1 has been released for delivery. Development Kit DK-HN PN IO V1.1 for CP 1626 is now available for download.

CP 1626 FW V 1.1 has been released for sale and delivery and is now available ex stock. Development Kit DK-HN PN IO V1.1 for CP 1626 is now available for download.

1. Product description

The CP 1626 enables SIMATIC programming devices/PCs and PCs equipped with a PCI Express slot to be connected to PROFINET IO. 

The CP 1626 provides high-performance support for control tasks on the PC (PC-based control, numeric control, robot control).

With IRT (Isochronous Real-Time), the CP is ideally suited to time-critical applications that extend as far as isochronous closed-loop control in the motion control sector. 

The integrated 2-port switches support low-cost system solutions and the configuration of different topologies.

The CP 1626 provides SIMATIC programming devices/PCs and industrial PCs with communication functions as:

  •  PROFINET IO Controller and/or PROFINET IO device

Windows and Linux drivers are enclosed with the product on a DVD or can be obtained here via download.

The HARDNET-PN IO Development Kit that is also included in the scope of delivery or that can be downloaded here enables integration of the module into any operating system.

 2. Ordering data

Product name

Order number

CP 1626

6GK1162-6AA01

 

3. Download

Third-party software – license conditions and copyright notes

You can find the copyright notes on the third-party software, especially Open Source Software, contained in this product as well as applicable license conditions for this type of third-party software in the ReadMe file.

Special note for resellers

The information and license conditions in the Readme_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.
  Registrierung notwendig  CP1626__V1_1_READMEOSS.html (2.3 MB) 

You can obtain the software or the Development Kit DK-HN PN IO V1.0 via the following link:

 Registrierung notwendig  CP1626_V1P1.zip (98.5 MB) 

 
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.