×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 109763315, Entry date: 09/09/2019
(13)
Rate

Which SIMATIC and SITOP products support OPC UA?

  • Entry
  • Associated product(s)
Discover without time-consuming searching in the manuals the forms in which SIMATIC and SITOP products support OPC UA.

The FAQ response includes an Excel table that shows SIMATIC and SITOP products that support OPC UA Server and/or OPC UA Client.

In addition the Excel table provides information about which safety and port settings (only OPC UA Server) and which basic information models of the relevant OPC UA Servers / Clients are supported.

Further Siemens products will be added successively to the table. Version V2.1 of the Excel table currently lists the following products:

Added in V2.1:

  • SINEC NMS
  • SIMATIC Cloud Connect 7 (CC712)
  • Telecontrol Server Basic

Added in V2.0:

  • SIMATIC S7-1500
  • SIMATIC S7-1500 Software Controller
  • SIMATIC S7-PLCSIM Advanced
  • SIMATIC RF600 (RF610R, RF615R, RF650R, RF680R, RF685R)
  • SIMATIC RF18xC (RF185C, RF186C/CI, RF188C/CI)
  • SIMATIC S7-1500 S7-PLCSIM Advanced
  • SIMATIC NET DVD (OPC UA Server)
  • SIMATIC NET DVD (OPC Scout)
  • CP443-1 OPC UA (for SIMATIC S7-400)
  • SIMATIC PCS 7 Operator Station
  • SIMATIC OpenPCS 7
  • SIMATIC Process Historian
  • SIMATIC IPC DiagMonitor
  • SIMATIC Energy Manager
  • SIMATIC B.Data

Version V1.0:

  • SITOP PSU8600
  • SITOP UPS1600
  • SIMATIC HMI Comfort Panels
  • SIMATIC HMI Mobile Panels
  • SIMATIC WinCC Runtime Advanced
  • SIMATIC WinCC Runtime Professional
  • SIMATIC WinCC

Download
The download includes the Excel table "109763315_OPCUA_Server_Client_V2.1_en.xlsx" with a list of the OPC UA Server / OPC UA Clients.
 Registrierung notwendig  109763315_OPCUA_Server_Client_V2.1_en.xlsx (35,4 KB)


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit