×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109763383, Entry date: 04/25/2019
(7)
Rate

3D Data SIVACON S4

  • Entry
  • Associated product(s)
This contingent includes complete SIVACON S4-Assemblies. The fields will be extended regularly. The download is available in .stp and .u3d.

Incoming section - 1.600 A fixed mounted - main busbar top position (2x30x10) - Depth 400 mm




Incoming section - 3.200 A fixed mounted - main busbar top (4x40x10) - Depth 800 mm


Incoming section 4.000 A Fixed mounted - main busbar top 2x(2x40x10) - Depth 800 mm
 

  Incoming_section_4000A_Depth_800mm.zip (37,3 MB)

Cable section Width 600 mm x Depth 400 mm



Outgoing section 800x400, vertical distribution busbar cascaded (2x40x10), main busbar top position (2x30x10) - Depth 400 mm


3NJ6 Outgoing section, 1000 mm x 400 mm


3NJ4 Outgoing section, 800 mm x 400 mm


Mounting plate section with inner door, 1000 mm x 400 mm


Mounting plate section with MBB, 1000 mm x 400 mm

Corner section - Depth 400 mm

ALPHA field MBB top, 600 mm x 400 mm



  Alpha_field_600x400.zip (20,1 MB)

Coupling section - 600 mm x 400 mm

Transmission section 3.200A - Depth 600 mm



  Transmission_section_Depth_600mm.zip (39,6 MB)

Outgoing section - 800 mm x 800 mm

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit