×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109763411, Entry date: 02/01/2019
(0)
Rate

Delivery release for Line Harmonics Filters for SINAMICS G120X 5.5 to 250 kW and for SINAMICS G120 with PM240-2 FSD to FSG 400 V Power Modules

  • Entry
  • Associated product(s)
Line Harmonics Filters for voltage class 400 V, which can be used together with SINAMICS G120X converters as well as PM240-2 Power Modules from the SINAMICS G120 series, are now released for delivery. This extends the product range of Line Harmonics Filters to include new versions for the PM240-2 FSD to FSG Power Modules and SINAMICS G120X converters in frame sizes FSB to FSG.

Customer benefits
The DC link reactors in SINAMICS G120X converters and the PM240-2 FSD to FSG Power Modules of SINAMICS G120 converters reduce the line harmonics compared to conventional converters.

The Line Harmonics Filters presented here allow these undesirable harmonics to be significantly reduced even further. As a consequence, our SINAMICS G120X and SINAMICS G120 converters with PM240-2 Power Modules can achieve a THD(I) value of lower than 5%.

For plants and systems in which G120 or G120X converters are being used on a larger scale, the harmonics should always be calculated, taking into account the individual plant/system configuration.  For instance, compatibility levels for operation connected to the public grid are defined in standards IEC 61000-2-2 and IEEE 519.

SINAMICS G120 with PM240-2 FSD to FSG Power Modules and G120X with upstream Line Harmonics Filters allow the limit values of IEC 61000-3-12, IEC 61000-2-2 and IEEE 519 to be complied with independent of the line impedance.

Requirements / dependencies

The Line Harmonics Filters in IP20 for FSB-G 400V (5.5 kW to 250 kW) can be operated with the following converters:

  • SINAMICS  G120 (PM240-2 FSD-G) 400 V
  • SINAMICS  G120X                             400 V

Customers

  • Infrastructure sector, e.g. water/wastewater
  • Building infrastructure, e.g. heating, ventilation and air conditioning (HVAC)
  • Use of frequency converters in public grids
  • HVAC systems in office buildings, shopping malls, airports

Sales strategy

The new Line Harmonics Filters are part of the SINAMICS G options and supplement the converters listed above. The Line Harmonics Filters are commercial products which we market under the original manufacturer's name. Line Harmonics Filters have an article number and can be obtained through Siemens ordering processes. 

Ordering data of the Line Harmonics Filters for SINAMICS G120X and SINAMICS G120 PM240-2 FSD to FSG 3AC 400 V 
                                                         

Converter

Rated power (kW) 1)

Line Harmonics Filter (article number)

FSB

5.5 kW (7.5 hp)

6SL32 . 0- . YE20-0 . F0

UAC:FN34406112E2XXJRX

7.5 kW (10 hp)

6SL32 . 0- . YE22-0 . F0

UAC:FN34408112E2XXJRX

FSC

11 kW (15 hp)

6SL32 . 0- . YE24-0 . F0

UAC:FN344011113E2FAJRX

15 kW (20 hp)

6SL32 . 0- . YE26-0 . F0

UAC:FN344015113E2FAJRX

FSD

18.5 kW (25 hp)

6SL32 . 0- . YE30-0 . F0

UAC:FN344019113E2FAJRX

22 kW (30 hp)

6SL32 . 0- . YE32-0 . F0

UAC:FN344022115E2FAJRX

30 kW (40 hp)

6SL32 . 0- . YE34-0 . F0

UAC:FN344030115E2FAJRX

37 kW (50 hp)

6SL32 . 0- . YE36-0 . F0

UAC:FN344037115E2FAJRX

FSE

45 kW (60 hp)

6SL32 . 0- . YE38-0 . F0

UAC:FN344045115E2FAJRX

55 kW (75 hp)

6SL32 . 0- . YE40-0 . F0

UAC:FN344055115E2FAJRX

FSF

75 kW (100 hp)

6SL32 . 0- . YE42-0 . F0

UAC:FN344075116E2FAJRX

90 kW (125 hp)

6SL32 . 0- . YE44-0 . F0

UAC:FN344090116E2FAJRX

110 kW (150 hp)

6SL32 . 0- . YE46-0 . F0

UAC:FN3440110118E2FAJRX

132 kW (200 hp)

6SL32 . 0- . YE48-0 . F0

UAC:FN3440132118E2FAJXX 2)

FSG

160 kW (200 hp)

6SL32 . 0- . YE50-0 . F0

UAC:FN3440160118E2FAJXX 2)

200 kW (250 hp)

6SL32 . 0- . YE52-0 . F0

UAC:FN3440200118E2FAJXX 2)

250 kW (300 hp)

6SL32 . 0- . YE54-0 . F0

2x UAC:FN3440132118E2FAJXX 2) 3)

  1.      Voltage 380-415 V, frequency 50 Hz.

  2.      For 160 kW, 200 kW and 250 kW, operation is only permissible in vector control mode. It is not permissible for U/f mode to be used.

  3.      250 kW with 2x 132 kW connected in parallel


Support tool

The following tools support Line Harmonics Filters:

DT Configurator from Feb. 2019

SINAMICS SELECTOR App from March 2019

Sizer from 2019

Certificates

  • CE
  • cURus
  • China RoHs

Additional information about SINAMICS G120X is provided at 109762168

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.