×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109763412, Entry date: 07/29/2020
(4)
Rate

Engineering modules for electrical engineering with EPLAN

  • Entry
  • Associated product(s)
Modular engineering simplifies your work: Plan more quickly, more transparently and more easily with pre-assembled, standardized modules and eliminate sources of error.

Find more information related to this topic on our market portal: 
www.siemens.com/controlpanel/modular-engineering


SIRIUS Engineering modules for soft start applications with SIRIUS 3RW55 soft starters

With the "SIRIUS 3RW55 Soft Starter Engineering Modules" package, Siemens offers you prepared circuit diagrams for use in EPLAN Electric P8.
Each module contains a complete motor feeder in the form of a sample circuit including the components for a complete and correct electrical setup of the following applications:

  • Classic soft start
  • Reversing duty
  • Integrated braking (dynamic braking, DC braking, reversing DC braking)
  • Safety-related tripping
  • Pump cleaning
The use of the modules makes it easier for you to select the appropriate devices including accessories and to integrate them into the CAE system.

SHA-256 checksum:   Registrierung notwendig  Code_SIRIUS_Sanftstarter_3RW55.txt (1 KB)
Information about SHA-256:   109483101 

Detailed information about the installation can be found in the "readme_SIRIUS_3RW55" file.

 Registrierung notwendig  readme_SIRIUS_3RW55.txt (4,4 KB)    (multiple languages)  


SIRIUS Engineering modules for applications with SIRIUS 3RM1 motor starters, SIMATIC ET 200SP motor starters, SIRIUS 3RW soft starters,
SIRIUS circuit breaker-contactor combinations, SIMOCODE motor management system

With the "Starting SIRIUS Engineering Modules" package, Siemens offers you prepared circuit diagrams for use in EPLAN Electric P8.
Each module contains a complete motor feeder in the form of a sample circuit including the components for a complete
and correct electrical setup of the following applications:

  • Direct start
  • Direct start with brakes
  • Reversing start
The use of the modules makes it easier for you to select the appropriate devices including accessories and to integrate them into the CAE system.

SHA-256 checksum:   Registrierung notwendig  Code_SIRIUS_Start.txt (1 KB)
Information about SHA-256:   109483101

Detailed information about the installation can be found in the "readme_SIRIUS_Start" file.

 Registrierung notwendig  readme_SIRIUS_Start.txt (4,3 KB)    (multiple languages)  



SITOP 24 V Engineering Module

With the "SITOP 24 V Engineering Module" package, Siemens provides you with pre-assembled circuit diagrams for SITOP 24 V power supplies for use in EPLAN Electric P8.

Each module contains a power supply and the appropriate protection device, as well as all electrical elements required, such as conductor cross-sections and break-off points.

The use of the module helps you select the right power supply and integrate it in the CAE system.

Download:   Registrierung notwendig  SITOP_24V_Engineering_Module_2019-05-27.zip (79,0 MB)

SHA-256 checksum:    Registrierung notwendig  Code_SITOP_24V_Engineering_Module_2019-05-27.txt (1 KB)
Information about SHA-256:   109483101

Detailed information on installation is provided in the "readme_SITOP 24V" file.

 Registrierung notwendig  readme_SITOP_24V.txt (5,0 KB)  (multiple languages)  

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.