×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109763443, Entry date: 02/06/2019
(0)
Rate

Replacement of external fan for main motors SIMOTICS M-1PH8 – shaft height 100 with option M03 (Ex-protection Zone 2) or option M39 (Ex-protection Zone 22)

  • Entry
  • Associated product(s)
For main motors SIMOTICS M-1PH8 with shaft height 100 the external fan need to be replaced for option M03 (Ex-protection Zone 2) or option M39 (Ex-protection Zone 22) due to a change in suppliers. The successor type is compatible.

The replacement of the external fans becomes effective end of January, 2019, (receipt of order), and is only valid for main motors SIMOTICS M-1PH8 with shaft height 1100 with option M03 or M39.

The new external fan has new article number and Siemens number designations on the rating plate making a targeted approach possible.


SIMOTICS M-1PH8

External fan (old)

Shaft height (SH)

Article number

Article number designation

Siemens number designation

100

1PH810x-1xx1x-xxxx-Z, M03 or M39

F2D170-AX01-11

5192002401000


SIMOTICS M-1PH8

External fan (new)

Shaft height (SH)

Article number

Article number designation

Siemens number designation

100

1PH810x-1xx1x-xxxx-Z, M03 or M39

FLAI Bg90

5192003201000


The SIMOTICS M-1PH8 article number is not affected by this replacement. On the rating plate of the 1PH8 motor the replacement of the external fan will be marked with the revision number (RN) 008.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.