×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109763453, Entry date: 03/05/2019
(0)
Rate

SINUMERIK PCU Base Software Win7 / Win10 V12.0 for SIMATIC IPC 427E and SIMATIC IPC 477E for SINUMERIK

  • Entry
  • Associated product(s)
The PCU Base Software Win7 / Win10 Version 12.0 for SIMATIC IPC 427E and SIMATIC IPC 477E for SINUMERIK has been released. With the release of this version, the SIMATIC IPC 427E and SIMATIC IPC 477E, which are also listed here, are also released for SINUMERIK. The new PCU Base Software Win7 / Win10 12.0 for SIMATIC IPC for SINUMERIK includes new features and functional improvements.

New features and functional improvements

  • General functional improvements aimed at optimizing the performance and usability
  • Support for new HMI devices
  • Support of Windows 10


Additional information on the subcomponents supplied

PCU base softwareV12.00.00.03 
PEV12.00.00.00.007
SNCV02.01.00.00.001
VNC 1196 Win7V01.08.00.00.005
VNC 1196 Win10V01.08.00.00.005
SmartMon ToolsV6.4.1
HT2V1100.204.103.4
LINUXBASEV04.71.37.00
winpcapV4.1.3
DiagBaseV01.05.00.00_01.20.00.02
DataCollectorV02.03.01.00
MCPDV01.06.12
Microsoft Driver Kit_7.1V6.2.9200.16384

Supported HMI devices

In addition to the already supported SINUMERIK hardware devices and the SIMATIC hardware devices for SINUMERIK, the following devices will be supported in SINUMERIK 840D sl systems as from this PCU base software version:

Microbox-PC:

DesignationArticle numberDescription

SIMATIC IPC 427E Win10






6AG4141-1AA17-0FA0






Processor: Celeron G3902E
RAM: 4 GB
Mass storage device 240 GB solid-
state drive
Operating system: Windows 10 IoT
Enterprise 2016 LTSB (64Bit);
4x USB V3.0
1x PCle
3x GBit Ethernet (IE/PN)
Power supply: 24V

SIMATIC IPC 427E Win10





6AG4141-5AB17-0FA0





Processor: Core i5-6442EQ
RAM: 8 GB
Mass storage device 240 GB solid-
state drive
Operating system: Windows 10 IoT
Enterprise 2016 LTSB (64Bit);
4x USB V3.0
1x PCle
3x GBit Ethernet (IE/PN)
Power supply: 24V

  

Panel PC:

DesignationArticle no.Description

SIMATIC IPC 477E 15" Win10






6AV7241-1WA07-0FA0






15" multitouch display
neutral design (black)
Resolution: HD Ready 16:9
Processor: Celeron G3902E
Operating system: Windows 10 IoT
Enterprise 2016 LTSB (64Bit);
RAM: 4 GB
Mass storage device 240GB solid-
state drive
4x USB V3.0
3x GBit Ethernet (IE/PN)

SIMATIC IPC 477E 19" Win10







6AV7241-3XB07-0FA0







19" multitouch display
neutral design (black)
Resolution: HD Ready 16:9
Processor: Core i3-6102E
Operating system: Windows 10 IoT
Enterprise 2016 LTSB (64Bit);
RAM: 8 GB
Mass storage device 240GB solid-
state drive
4x USB V3.0
3x GBit Ethernet (IE/PN)

SIMATIC IPC 477E 22" Win10






6AV7241-3YA07-0FA0






22" multitouch display
neutral design (black)
Resolution: full HD 16:9
Processor: Core i3-6102E
Operating system: Windows 10 IoT
Enterprise 2016 LTSB (64Bit);
RAM: 4 GB
Mass storage device 240GB solid-
state drive
4x USB V3.0
3x GBit Ethernet (IE/PN)

SIMATIC IPC 477E 24" Win10






6AV7241-5SB07-0FA0






24" multitouch display
neutral design (black)
Resolution: full HD 16:9
Processor: Core i5-6442EQ
Operating system: Windows 10 IoT
Enterprise 2016 LTSB (64Bit);
RAM: 8 GB
Mass storage device 240GB solid-
state drive
4x USB V3.0
3x GBit Ethernet (IE/PN) 

SIMATIC IPC 477E 24" Win7






6AV7241-5SB04-0FA0






24" multitouch display
neutral design (black)
Resolution: full HD 16:9
Processor: Core i5-6442EQ
Operating system: Windows 7
Ultimate SP1 (64Bit);
RAM: 8 GB
Mass storage device 240GB solid-
state drive
4x USB V3.0
3x GBit Ethernet (IE/PN) 
   

 

Notes

  • Please note that the SINUMERIK PCU base software is not delivered together with the SIMATIC IPC 427E and SIMATIC IPC 477E for SINUMERIK and must be installed and licensed separately.  (Article No.: 6FC5800-0AP86-0YB0)
  • The PCU base software V12.0 is available electronically. For additional information and a complete list of the supported devices, please contact your Siemens representative.


Security information

In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a comprehensive, state-of-the-art industrial security concept. Siemens’ products and solutions only form one element of such a concept. You can find more information about Industrial Security at Security information

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit