×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109763483, Entry date: 01/23/2019
(0)
Rate

Firmware update: ET 200SP HA Interface Module IM155-6 PN

  • Entry
  • Associated product(s)
When an update of the firmware is performed, it is always necessary to update to the latest version available for the respective article number. The previous versions of the firmware are only intended as a backup to enable you to downgrade to the original version if needed.


ET 200SP HA Interfacemodule IM155-6 PN Firmware V1.1.0

Note

It is recommended to upgrade to the current firmware version V1.1.0.


Important note

An upgrade is strongly recommended for interface modules that are used in R1 configuration with firmware version V1.0.0. In very rare cases the station may fail.

Whats`s new ?  

  • Support for newer PROFINET bus adapter LC/RJ45, LC/FC
  • Support for VD bus adapter
  • Support for selceted ET 200SP electronic module in the ET 200SP HA system
  • Downward compatibility is ensured
  • Support for GSDML (GSDML file planned for summer 2019)
  • Support for S7-416 and S7-417 (S2)

System requirement
SIMATIC PCS 7 V9.0 SP1

Third party software - Licensing conditions and copyright information
You can find copyright information for the third-party software contained in this product, particularly Open Source Software, as well as applicable license conditions of such third-party software in the following file:
 Registrierung notwendig A5E02943710_AH-V1-DO

Installation file
 Download unterliegt Exportcontrolle 6DL1155-6AU00-0PM0_V110
 Registrierung notwendig SHA256 Hash Code

To check the integrity of a file, a SHA256 hash code can be formed over the file using mathematical methods. More details on checksums can be found under the following entry ID: 109483101

Note
The firmware of the interface module must be updated first before the object of the ET 200SP HA is updated to V1.1.0 in the hardware config.

Product note
ET 200SP HA 109747953
ET 200SP HA 32 DI / DQ 109762202 

Note
To keep your system up to date, observe the information in the compatibility tool:
www.siemens.com/kompatool 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.