×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109763495, Entry date: 02/06/2019
(1)
Rate

SINUMERIK PCU Base Software Win7 / Win10 V12.1 for SIMATIC IPC 427E and SIMATIC IPC 477E for SINUMERIK

  • Entry
  • Associated product(s)
The PCU Base Software Win7 / Win10 Version 12.1 for SIMATIC IPC 427E and SIMATIC IPC 477E for SINUMERIK has been released. The new PCU Base Software Win7 / Win10 12.1 for SIMATIC IPC for SINUMERIK includes new features and functional improvements. With the release of this version, the SIMATIC ITC1500 V3, SIMATIC ITC1900 V3 and SIMATIC ITC2200 V3 versions for SINUMERIK, which are listed here, are also released.

The new PCU Base Software Win7 / Win10 12.1 for SIMATIC IPC for SINUMERIK includes new features and functional improvements.

New features and functional improvements

  • General functional improvements aimed at optimizing the performance and usability
  • Support for new HMI devices (SIMATIC ITC XX00)


Additional information on the subcomponents supplied

 PCU base software V12.01.00.00
 PE V12.01.00.00.002
 SNC V02.01.00.00.001
 VNC 1196 Win7 V01.08.00.01.003
 VNC 1196 Win10 V01.08.00.01.003
 SmartMonTools V6.4.1
 HT2 V1100.204.103.4
 LINUXBASE V04.71.44.00
 winpcap V4.1.3
 DiagBase V01.05.00.00_01.20.00.02
 DataCollector V02.04.00.00
 MCPD V01.06.13
 MicrosoftDriverKit_7.1 V6.2.9200.16384

 

Supported HMI devices

In addition to the already supported SINUMERIK hardware devices and the SIMATIC hardware devices for SINUMERIK, the following devices will be supported in SINUMERIK 840D sl systems as from this PCU base software version:

 DesignationArticle numberDescription 
 SIMATIC ITC1500 V3 6AV6646-1BA15-0NA0

Industrial Thin Client,
15" multi-touch display,
HD ready resolution 16:9
Neutral design (black)
Integrated Thin Client Unit

 SIMATIC ITC1900 V3 6AV6646-1BA18-0NA0Industrial Thin Client,
19" multi-touch display,
HD ready resolution 16:9
Neutral design (black)
Integrated Thin Client Unit
 SIMATIC ITC2200 V3 6AV6646-1BA22-1NA0Industrial Thin Client,
22" multi-touch display,
Full HD resolution 16:9
Neutral design (black)
Integrated Thin Client Unit


 Notes

  • Please note that the SINUMERIK PCU base software is not delivered together with the SIMATIC IPC 4x7E for SINUMERIK and must be installed and licensed separately (article number: 6FC5800-0AP86-0YB0).
  • The PCU Base Software V12.1 is available electronically. For additional information and a complete list of the supported devices, please contact your Siemens representative.


Security information

In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a comprehensive, state-of-the-art industrial security concept. Siemens’ products and solutions only form one element of such a concept. You can find more information about Industrial Security at Security information.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit