×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109763582, Entry date: 02/06/2019
(1)
Rate

Delivery release for SINAMICS G120X - FSA, FSB, FSC, FSD, FSE, FSF, FSG, FSH and FSJ

  • Entry
  • Associated product(s)
The SINAMICS G120X in the sizes FSA, FSB, FSC, FSD, FSE, FSF, FSG, FSH and FSJ is released for delivery. The G120X is an infrastructure drive optimized for pump/fan applications and is specialized for the water/waste

The SINAMICS G120X in the sizes FSA, FSB, FSC, FSD, FSE, FSF, FSG, FSH and FSJ is released for delivery.

Brief description of the product and its highlights

The G120X is an infrastructure drive optimized for pump/fan applications and is specialized for the water/waste water (W/WW) industries and building management systems (HVAC). The first release of the SINAMICS G120X will focus on the voltage versions 380 V to 480 V and 500 V to 690 V.


SINAMICS G120X convinces customers over the entire lifecycle.
  1. Simple configuration and ordering (easy configuration via DT configurator and ordering via one MLFB only) 
  2. Supplied as an executable overall system (out of the box)
  3. Simple installation and commissioning with SINAMICS G120 Smart Access Modules and IOP-2

Stable operation of SINAMICS G120X under weak line conditions, complies with EMC category C2 and optionally C1 and is particularly robust due to its operating temperature from -20 °C up to +60 °C. Specific industry functions such as pump staging, pipe filling mode and bypass function make the converter particularly efficient.

Ordering data

380 ... 480 V 3 AC

Rated
power
  
Base-load
output current

Input current

 Frame
size
Article number  
 kWhp ILO in A
(400 V)
ILO in A
(480 V)
IIN in A
(400 V)
 Without integrated line filterWith integrated line filter
 0.75 1 2.2 2.1

 2.1

FSA6SL32■0-■YE10-0UF0 6SL32■0-■YE10-0AF0
 1.1 1.5 3.1 3 2.86SL32■0-■YE12-0UF0 6SL32■0-■YE12-0AF0
 1.5 2 4.1 3.4 3.66SL32■0-■YE14-0UF0 6SL32■0-■YE14-0AF0
 2.2 3 5.9 4.8 5.56SL32■0-■YE16-0UF0 6SL32■0-■YE16-0AF0
 3 4 7.7 6.2 6.96SL32■0-■YE18-0UF0 6SL32■0-■YE18-0AF0
 4 5 10.2 7.6 9.8FSB6SL32■0-■YE20-0UF0 6SL32■0-■YE20-0AF0
 5.5 7.5 13.2 11 126SL32■0-■YE22-0UF0 6SL32■0-■YE22-0AF0
 7.5 10 18 14 176SL32■0-■YE24-0UF0 6SL32■0-■YE24-0AF0
 11 15 26 21 24.5FSC6SL32■0-■YE26-0UF0 6SL32■0-■YE26-0AF0
 15 20 32 27 29.56SL32■0-■YE28-0UF0 6SL32■0-■YE28-0AF0
 18.5 25 38 34 37FSD6SL32■0-■YE30-0UF0 6SL32■0-■YE30-0AF0
 22 30 45 40 446SL32■0-■YE32-0UF0 6SL32■0-■YE32-0AF0
 30 40 60 52 596SL32■0-■YE34-0UF0 6SL32■0-■YE34-0AF0
 37 50 75 65 726SL32■0-■YE36-0UF0 6SL32■0-■YE36-0AF0
 45 60 90 77 89FSE6SL32■0-■YE38-0UF0 6SL32■0-■YE38-0AF0
 55 75 110 96 1076SL32■0-■YE40-0UF0 6SL32■0-■YE40-0AF0
 75 100 145 124 144FSF6SL32■0-■YE42-0UF0 6SL32■0-■YE42-0AF0
 90 125 178 156 1776SL32■0-■YE44-0UF0 6SL32■0-■YE44-0AF0
 110 150 205 180 2036SL32■0-■YE46-0UF0 6SL32■0-■YE46-0AF0
 132 200 250 240 2476SL32■0-■YE48-0UF0 6SL32■0-■YE48-0AF0
 160 250 302 302 308FSG 6SL32■0-■YE50-0AF0
 200 300 370 361 374     6SL32■0-■YE52-0AF0
 250 400 477 477 482           6SL32■0-■YE54-0AF0
 315 400 570 477 597FSH      6SL3220-■YE56-0CF0
 355 450 640 515 668        6SL3220-■YE58-0CF0
 400 500 720 590 750   6SL3220-■YE60-0CF0
 450 500 820 663 840FSJ

 6SL3220-■YE62-0CF0

 500 600 890 724 945  6SL3220-■YE64-0CF0
 560 700 1000 830 1061    6SL3220-■YE66-0CF0
                                                                            

Environmental classification/Chemical pollutants according to EN 60721-3-3
Class 3C2 – Delivery ex stock
Class 3C31) (available soon)

6SL32 ■ 
            2
            3

 6SL32 ■ 
             2
             3

HMI device (operator panel)
Without operator panel1)
With Basic Operator Panel BOP-2 (numerical 2-line display)1)
With Intelligent Operator Panel IOP-2 (graphic color display) – Delivery ex stock

6SL32 ■-■ 
               1
               2
               3

 6SL ■-■
            1
            2
            3
Line filter
Without integrated line filter – Delivery ex stock
With integrated line filter Category C2 – Delivery ex stock
With integrated line filter Category C31)

6SL32 ■-■YE■■-■■
                              U
                              A
                              C

6SL■■-■YE■■-■■
                           U
                           A
                           C

Communication
PROFINET, EtherNet/IP – Delivery ex stock
(Variants for PROFIBUS DP or USS, Modbus RTU, BACnet MS/TP available soon)
6SL32 ■-■YE■■-■■■
                                F

6SL32■-■YE■■-■■■
                               F

1) Upon selection of one of these supplements, the delivery time for converters up to 132 kW changes from "Delivery ex stock" to "Standard delivery time". 
Note: Further technical specifications can be obtained in our technical documentation.


500 ... 690 V 3 AC

Rated
power
Base-load
output current

Input current

Frame
size
Article number  
 kWhp ILO in A
(690 V)
ILO in A
(600 V)
 IIN in A
(400 V)
 Without integrated line filterWith integrated line filter
 3 4 5 5 6FSD
6SL32■0-■YH18-0UF06SL32■0-■YH18-0AF0
 4 5 6.3 6.3 76SL32■0-■YH20-0UF06SL32■0-■YH20-0AF0
 5.5 7.5 9 9 106SL32■0-■YH22-0UF06SL32■0-■YH22-0AF0
 7.5 10 11 11 126SL32■0-■YH24-0UF06SL32■0-■YH24-0AF0
 11 10 14 14 156SL32■0-■YH26-0UF06SL32■0-■YH26-0AF0
 15 15 19 19 196SL32■0-■YH28-0UF06SL32■0-■YH28-0AF0
 18.5 20 23 23 236SL32■0-■YH30-0UF06SL32■0-■YH30-0AF0
 22 25 27 27 266SL32■0-■YH32-0UF06SL32■0-■YH32-0AF0
 30 30 35 35 346SL32■0-■YH34-0UF06SL32■0-■YH34-0AF0
 37 40 42 42 416SL32■0-■YH36-0UF06SL32■0-■YH36-0AF0
 45 50 52 52 52FSE6SL32■0-■YH38-0UF06SL32■0-■YH38-0AF0
 55 60 62 62 606SL32■0-■YH40-0UF06SL32■0-■YH40-0AF0
 75 75 80 80 80FSF6SL32■0-■YH42-0UF06SL32■0-■YH42-0CF0
 90 100 100 100 996SL32■0-■YH44-0UF06SL32■0-■YH44-0CF0
 110 125 125 125 1246SL32■0-■YH46-0UF06SL32■0-■YH46-0CF0
 132 150 144 144 1416SL32■0-■YH48-0UF06SL32■0-■YH48-0CF0
 160 150 171 171 175FSG6SL32■0-■YH50-0CF0
 200 200 208 208 210    6SL32■0-■YH52-0CF0
 250 250 250 250 255          6SL32■0-■YH54-0CF0
 315 350 330 345 383FSH     6SL3220-■YH56-0CF0
 355 400 385 388 416       6SL3220-■YH58-0CF0
 400 450 420 432 471  6SL3220-■YH60-0CF0
 450 500 470 487 537

6SL3220-■YH62-0CF0

 500 500 520 546 596FSJ 6SL3220-■YH64-0CF0
 560 600 580 610 679   6SL3220-■YH66-0CF0
 630 700 650 679 753 6SL3220-■YH68-0CF0
                                                                            

Environmental classification/Chemical pollutants according to EN 60721-3-3
Class 3C2
Class 3C3 (available soon)

6SL32 ■ 
            2
            3

6SL32 ■ 
            2
            3

HMI device (operator panel)
Without operator panel
With Basic Operator Panel BOP-2 (numerical 2-line display)
With Intelligent Operator Panel IOP-2 (graphic color display)

6SL32 ■-■ 
               1
               2
               3

6SL32 ■-■ 
               1
               2
               3
Line filter
Without integrated line filter
With integrated line filter Category C2
With integrated line filter Category C3
6SL32 ■-■YE■■-■■
                              U
                              A
                              C
6SL32 ■-■YE■■-■■
                              U
                              A
                              C
Communication
PROFINET, EtherNet/IP  
(Version for PROFIBUS DP or USS, Modbus RTU, BACnet MS/TP available soon)

6SL32 ■-■YE■■-■■■
                                F

6SL32 ■-■YE■■-■■■
                                F


Certificates

  • CE 
  • UL / cUL 
  • C-Tick / RCM - available soon   1st quarter 2019
  • KC - FSH and FSJ available soon   1st quarter 2019
  • EAC
  • PROFINET, PROFIenergy, and PROFIdrive

  • Security information
    In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
    https://www.siemens.com/cybersecurity#Ouraspiration.