×
Siemens Industry Online Support
Siemens AG
Type de contribution : Informations sur le produit ID de la contribution : 109763659, Date de la contribution : 01/02/2019
(0)
Évaluer

Product discontinuation: LOGO!Power 3rd Generation

  • Contribution
  • Concerne le/les produits(s)
The SITOP LOGO!Power 3rd Generation will be discontinued effective February 28, 2019.



Product discontinuation for the device range, for which product phase-out was declared on September 1, 2017 (see entry ID 109750330 from September 14, 2017), is scheduled to take effect on February 28, 2019.

The LOGO!Power 4th Generation power supply range is available as a successor. This range was released for delivery as of June 20, 2017 (see entry ID 109748431). The backward compatibility of these power supplies is ensured without restrictions.

Following discontinuation, the 3rd Generation power supplies will be replaced by the LOGO!Power 4th Generation. Incoming orders will be automatically converted to the substitution type.


Type

Discontinuation
LOGO!Power, 3rd Gen.

Substitute product
LOGO!Power 4th Gen.

LOGO!Power 5 V / 3 A

6EP1311-1SH03

6EP3310-6SB00-0AY0

LOGO!Power 5 V / 6.3 A

6EP1311-1SH13

6EP3311-6SB00-0AY0

LOGO!Power 12 V / 0.9 A

-

6EP3320-6SB00-0AY0

LOGO!Power 12 V / 1.9 A

6EP1321-1SH03

6EP3321-6SB00-0AY0

LOGO!Power 12 V / 4.5 A

6EP1322-1SH03

6EP3322-6SB00-0AY0

LOGO!Power 15 V / 1.9 A

6EP1351-1SH03

6EP3321-6SB10-0AY0

LOGO!Power 15 V / 4 A

6EP1352-1SH03

6EP3322-6SB10-0AY0

LOGO!Power 24 V / 0.6 A

-

6EP3330-6SB00-0AY0

LOGO!Power 24 V / 1.3 A

6EP1331-1SH03

6EP3331-6SB00-0AY0

LOGO!Power 24 V / 2.5 A

6EP1332-1SH43

6EP3332-6SB00-0AY0

LOGO!Power 24 V / 4 A

6EP1332-1SH52

6EP3333-6SB00-0AY0

 

Customer benefits of successor products

Highlights of the improved and new functionalities of the successor products:

  • Slimmer design: Reduced installation width of 18 mm in each performance class

  • Flexible mounting: Standard rail mounting, wall mounting or ceiling mounting

  • Integrated current monitor: Determination of the current output current

  • Extended ambient temperature range

  • Increased efficiency

For other customer benefits and highlights, see the abovementioned SIOS entry ID: 109748431 

 

Additional information on SITOP

Notes relatives à la sécurité
La protection des installations, systèmes, machines et réseaux contre les cyber-menaces nécessite la réalisation (et le maintien continu) d'un concept global de sécurité IT à la pointe de la technique. Les produits et solutions Siemens ne constituent qu'un élément d'un tel concept. Pour plus d’informations sur la cyber-sécurité, rendez-vous sur
https://www.siemens.com/cybersecurity#Ouraspiration.
Aide pour la statistique
Cette fonction permet de délivrer les identifiants des résultats de la recherche selon la quantité souhaitée (format .txt).

Générer une liste
Copier l'URL
Afficher cette page dans le nouveau design
Poste de commande mySupport