×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109763814, Entry date: 02/01/2019
(1)
Rate

CD content for PN-Driver V2.1 and PNConfigLib V1.0 including patch 1

  • Entry
  • Associated product(s)
As of V2.1, the PROFINET driver is available as a development kit for RT and IRT controllers. The CD content (source code) of the product version V2.1 including patch 1 is available for download here.

New functions of PROFINET driver V2.1

  • IOT20x0 support
  • CP1625 standalone support
  • CP1625 host support
  • Hardware configuration with STEP 7 (TIA Portal) V15 + HSP0258
  • IRT (Advanced start only) and isochronous mode for CP1625

Download

A password is required to unzip the file. Registered customers will receive the password from the ComDeC.. comdec@siemens.com

 Registrierung notwendig  PND_V2_1_1_PNCL_V1_0_2.zip (16,5 MB)

Name: PND_V2_1_1_PNCL_V1_0_2.zip
Size: 17250775 bytes (16 MiB)
SHA256: C23453B7D06DE5B3619639939067BCF655E73C28D5F1FB4BBD9196A1CFA43369

---------------------------

Checksum information: (How do you determine the SHA-256 checksum of a file?:109483101 

---------------------------

Programmierbeispiele

In addition to the product CD, the programming examples are also available for download: 109757568


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.