×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109763830, Entry date: 02/21/2019
(0)
Rate

Sales and Delivery Release SIMATIC WinCC/PerformanceMonitor V7.5

  • Entry
  • Associated product(s)
The SIMATIC WinCC/PerformanceMonitor V7.5 is available for delivery, effective immediately.

The SIMATIC WinCC/PerformanceMonitor facilitates flexible calculation and powerful analysis of plant-specific key performance indicators (KPIs). These figures form the foundation for developing optimization potential and enhancing productivity.
The SIMATIC WinCC/PerformanceMonitor V7.5 is available, as from now.

Upgrade and compatibility
Please note that SIMATIC WinCC V7.5 is a mandatory requirement for SIMATIC WinCC/PerformanceMonitor V7.5 . WinCC/PerformanceMonitor V7.5 can currently be used with a local archive.

Two versions are available for  upgrading PerformanceMonitor licenses to V7.5:

  • Upgrade from  PerformanceMonitor V7.4 (SP1) to  PerformanceMonitor V7.5
  • Upgrade from  PerformanceMonitor V7.2 / V7.3 to  PerformanceMonitor V7.5

Scope of supply and ordering data


Machine-readable product designation Order no. (packaging)Order no.
(online software delivery) 
WinCC/PerformanceMonitor V7.5 Basic
Package incl. 30 PerformanceMonitor archives
 6AV6372-2DG07-5AA0 6AV6372-2HG07-5AA0
 30 PerformanceMonitor archive tags (additive) 6AV6372-2CG20-0BA0 6AV6372-2JG20-0BA0
100 PerformanceMonitor archive tags (additive) 6AV6372-2CG20-0CA0  6AV6372-2JG20-0CA0
300 PerformanceMonitor ArchiveTags (additive) 6AV6372-2CG20-0DA0  6AV6372-2JG20-0DA0
1 000 PerformanceMonitor ArchiveTags (additive)  6AV6372-2CG20-0EA0 6AV6372-2JG20-0EA0
 WinCC PerformanceMonitor Upgrade
Upgrade WinCC PerformanceMonitor V7.4 to
WinCC PerformanceMonitor 7.5
 6AV6372-2DG07-5AX4 6AV6372-2KG07-5AX4
 WinCC PerformanceMonitor Upgrade
Upgrade WinCC PerformanceMonitor V7.2 / V7.3 to WinCC PerformanceMonitor 7.5
 6AV6372-2DG07-5AX3  6AV6372-2KG07-5AX3

 



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.