×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109763831, Entry date: 02/04/2019
(0)
Rate

GSDML-file for COM35 (3WL9111-0AT65-0AA0) of the Air Circuit Breaker 3WL

  • Entry
  • Associated product(s)
GSDML files for the configuration of the COM35 communication module (3WL9111-0AT65-0AA0) of the 3WL Air Circuit Breaker via PROFINET. Based on these GSDML-file the communication module COM35 (3WL9111-0AT65-0AA0) of the 3WL Air Circuit Breaker can be mapped into the cyclic input data (process image) of a PROFINET IO-Controller, e.g. SIMATIC S7.

The GSDML-file can be imported into STEP 7 from V5.5, TIA Portal and other PROFINET configuration tools.

GSDML-Version:
 Registrierung notwendig  GSDML-V2.34-Siemens-3WL-20181211.xml (100,3 KB)

SHA 256 Checksum:
 Registrierung notwendig  GSDML-V2.34-Siemens-3WL-20181211_SHA256.txt (1 KB) 
Information to SHA 256: Link


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit