×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109763916, Entry date: 02/07/2019
(0)
Rate

Sales and delivery release firmware update V3.2 for TIM 3V-IE DNP3

  • Entry
  • Associated product(s)
The new firmware V3.2 for the product TIM 3V-IE DNP3 (6NH7803-3BA00-0AA0) has been released. The firmware is now available for download free of charge. The module TIM 3V-IE DNP3 (6NH7803-3BA00-0AA0) is scheduled to be delivered with the new firmware V3.2 from mid-March 2019.

The new firmware V3.2 for the product TIM 3V-IE DNP3 (6NH7803-3BA00-0AA0) has been released. The firmware is now available for download free of charge. The module TIM 3V-IE DNP3 (6NH7803-3BA00-0AA0) is scheduled to be delivered with the new firmware V3.2 from mid-March 2019.

The new firmware V3.2 for the product TIM 3V-IE DNP3 (6NH7803-3BA00-0AA0) contains product improvements and supports the configuration of the module in TIA Portal V15.1.  

Therefore, performing an upgrade using a free firmware update is generally expedient and is recommended. 

 

Third-party software – license conditions and copyright information 

You can find the copyright information for third-party software contained in this product, particularly open source software, as well as applicable license conditions of such third-party software in the ReadMe_OSS file. 

Special note for resellers 

The information and the license conditions in the Readme_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.

  OSS_TIM-3VIEDNP3_99.pdf (442.3 KB)

 

You can download the file for the firmware update via TIA Portal here.

 Registrierung notwendig  TIM3VIE_DNP3_FW_V3_2_TIA_OSS.exe (4.8 MB)

 

You can download the file for the firmware update via STEP 7 V5.x here.

 Registrierung notwendig  TIM3VIE_DNP3_FW_V3_2_0_OSS.exe (6.2 MB)


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.