×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109763919, Entry date: 02/26/2019
(1)
Rate

Firmware version V4.3 released for S7-1200

  • Entry
  • Associated product(s)
Firmware version V4.3 for S7-1200 CPUs is herewith available.

Firmware version V4.3 enhances the S7-1200 Hardware version V4  feature set.

New features in the V 4.3 release:

  • Secure Open User Communication (OUC)
    • system support for SSL / TLS secured communication
  • Certificate management for CPU
    • Ability to load certificates created in STEP 7 to the S7-1200 CPU for Secure OUC

Affected CPU types and their download links:

 ProductArticle number Download Link FW version 
 Standard CPUs
 CPU 1211CCPU 1211C DC/DC/DC6ES7 211-1AE40-0XB0 107247170 
CPU 1211C AC/DC/Rly6ES7 211-1BE40-0XB0 107539610 
CPU 1211C DC/DC/Rly6ES7 211-1HE40-0XB0 107539825 
 CPU 1212CCPU 1212C DC/DC/DC6ES7 212-1AE40-0XB0 107539748 
CPU 1212C AC/DC/Rly6ES7 212-1BE40-0XB0 107539957 
CPU 1212C DC/DC/Rly6ES7 212-1HE40-0XB0 107540369 
 CPU 1214CCPU 1214C DC/DC/DC6ES7 214-1AG40-0XB0 107539750 
CPU 1214C AC/DC/Rly6ES7 214-1BG40-0XB0 107540156 
CPU 1214C DC/DC/Rly6ES7 214-1HG40-0XB0 107539979 
 CPU 1215CCPU 1215C DC/DC/DC6ES7 215-1AG40-0XB0 107539980 
CPU 1215C AC/DC/Rly6ES7 215-1BG40-0XB0 107540594 
CPU 1215C DC/DC/Rly6ES7 215-1HG40-0XB0 107540296 
CPU 1217CCPU 1217C DC/DC/DC6ES7 217-1AG40-0XB0 107540595 
 Fail-Safe CPUs
 CPU 1212FCCPU 1212 FC DC/DC/DC6ES7 212-1AF40-0XB0 109741879 
CPU 1212 FC DC/DC/Rly6ES7 212-1HF40-0XB0 109746558 
 CPU 1214FCCPU 1214 FC DC/DC/DC6ES7 214-1AF40-0XB0 109477825
CPU 1214 FC DC/DC/Rly6ES7 214-1HF40-0XB0 109477826 
CPU1215FCCPU 1215 FC DC/DC/DC6ES7 215-1AF40-0XB0 109477829 
CPU 1215 FC DC/DC/Rly6ES7 215-1HF40-0XB0 109477830 

Necessary requirements for running the above modules and functionalities

To configure the SIMATIC S7-1200 CPUs version 4.3 and higher it requires the Engineering System Step7 with version V15.1 and higher, Basic or Professional with Hardware Support Package (HSP) HSP_V15_1_0276_001_S71200_CPU_4.3. 72341852

Compatibility and necessary components

SIMATIC Memory Card

A SIMATIC Memory Card can be used optionally for expanding the CPU load memory, loading the application software or for executing a firmware update.  

Compatibility of the hardware and software

Existing SIMATIC S7-1200 CPUs V4 (Article No. 6ES721x-1xx40-0XB0) can be updated to the new CPU firmware 4.3.

An S7-1200 CPU with version 4.3 is replacement compatible with an S7-1200 and firmware version 4.0, 4.1 and  4.2. This enables the use of a real existing CPU with firmware version 4.3 with an engineered V4.0, V4.1 or V4.2 based on an existing TIA portal older versions project. The new firmware features cannot be used in that case.

Further information:


Internet  Web page S7-1200 

System manual "SIMATIC S7-1200 Programmable controller",
Edition: V4.3 02/2019

 109764129 
Programming Guidelines for S7-1200 und S7-1500 81318674 
SIMATIC S7-1200 / S7-1500 Comparison list for programming languages based on the international mnemonic 86630375 
Product note Firmware version 4.2 109741461 
Product note Firmware version 4.1 106200276 
Product note Firmware version 4.0 86567043 


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.