×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109763967, Entry date: 02/06/2019
(1)
Rate

Delivery release: SIMATIC IPC1047

  • Entry
  • Associated product(s)
The SIMATIC IPC1047 is herewith released for sales and delivery.

Thanks to its dual socket mainboard with INTEL® XEON™ E5 processors, up to 2TB DDR4 RAM and high-performance graphics cards and GPUs, the SIMATIC IPC1047 meets the highest requirements. With its six PCIe slots (x8 and x16) and the powerful power supply unit, this rack PC can be flexibly used for many different applications. The rugged industry design and the dimensioning for 24/7 operation make the SIMATIC IPC1047 the ideal computer for production-related applications placing superior requirements regarding the computing and graphics performance.



SIMATIC IPC1047


Major highlights

 

Fields of application

For data processing, image recognition / evaluation, artificial intelligence, machine learning, virtualization, industry server

 

System performance and flexibility

  • Motherboard: With two Intel® XEON E5 processors with up to 2x 14 CPU kernels / 2x 24 threads for high-speed, efficient data processing.

  • Use of maximally two Nvidia® Quadro P5000 graphics cards

  • Main memory configuration: DDR4-2400 with 32 GB to 2 TB

  • 6 PCIe slots: 3x PCIe x16 and 3x PCIe x8 

  • Interfaces: 2x Gigabit Ethernet, 2x USB 3.0 (rear), 2x USB 2.0 (rear), 2x USB 3.0 (front, behind the door), 1x VGA, 1x COM, second COM port optional

  • 1x dedicated RJ45 interface for IPMI for management and maintenance / monitoring purposes  

  • SSDs with 480 GB to 2 TB capacity

  • HDD with 2 TB

     

    Industrial compatibility

  • Redundant 700 W power supply unit for higher failure safety

  • Raid system for utmost data security

  • Operation at an ambient temperature of up to 50 °C / with GPU, up to 40 °C

  • All-metal enclosure with EMC seal for use in industrial environments

  • Designed for 24/7 operation

  • Tested and certified for industrial use

     

    System availability and investment protection  

  • Certification and approvals, e.g. for global marketing (cULus, CE)

  • Availability of the platform: Active marketing for at least 3 years, then approx. 3 years spare parts availability




Product features of the SIMATIC IPC1047

Product designation

SIMATIC IPC1047

Dimensions in mm (W x H x D)

430 x 177 x 572

Processors

(Core / Threads; Frequency / TurboBoost)

Intel Xeon E5-2620v4

        (8C / 16T; 2.1/ 3.0 GHz)

Intel Xeon E5-2658v4

       (14C / 28T; 2.3/ 2.8 GHz)

RAM

32 GB – 2TB DDR4 RAM

Mass storage

SSD: 480 GB; 960 GB; 1.9 TB

HDD: 2 TB

Graphics card / GPU

NVIDIA Quadro P5000

Operating system

Windows 7 Professional

Windows 10 LTSB 2016

Windows Server 2012 R2

Interfaces

2x USB 3.0 on rear

2x USB 2.0 on rear

2x USB 3.0 on front (behind the door)

2 x Gbit Ethernet

1x COM + 1x COM (optional)

1x VGA

1x RJ45 IPMI

Slots

3x PCIe x16

3x PCIe x8

 

Ambient temperature:

Basic configuration

Maximum configuration / with GPU

 

+0 °C to +50 °C

+0 °C to +40 °C

Power supply

Redundant:

100 / 240 V AC; 860 W

100 / 240 V AC; 700 W

 

 


Price positioning / equipment versions

The SIMATIC IPC1047 will be available in three equipment versions / basic configurations.

Overview of equipment versions:


 

IPC1047 – CPU

IPC1047 – GPU

IPC1047 – Virtualize

 Processor

2x Intel Xeon E5-2620v4

@2.1GHz / 8 cores

2x Intel Xeon E5-2620v4

@2.1GHz / 8 cores

2x Intel Xeon E5-2658v4

@2.3 GHz/ 14 cores

 RAM

32 GB DDR4 RAM

32 GB DDR4 RAM

128 GB DDR4 RAM

 SSD

480 GB

480 GB

480 GB

+

4x 1.9 TB

 RAID

RAID software onboard

RAID software onboard

RAID hardware

 Graphics card / GPU

onboard VGA

onboard VGA

+

NVIDIA Quadro P5000

onboard VGA

 Operating system

Windows 7 Professional

Windows 7 Professional

Windows Server 2012 R2

 Power supply

860 W

860 W

Redundant 700 W

 Article number

6BK1800-1HA01-0AA0

6BK1800-1HA02-0AA0

6BK1800-1HA03-0AA0

 

Other configurations can be requested via Customized Automation.






Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.