×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109764115, Entry date: 02/28/2019
(0)
Rate

Updates for TIA Portal Cloud Connector V1.1 SP3

  • Entry
  • Associated product(s)
Status 02/2019: Update 1

These updates are valid for the following TIA Portal products:

  • TIA Portal Cloud Connector V1.1 SP3

Installation instructions:

  • The updates are cumulative and contain all previous updates
  • The update can only be installed if the product mentioned above is already installed

________________________________________________________________________________

Update 1 (02/2019)

Improvements compared to earlier versions:

  • meassurements to improveme the communication performance with a SCALANCE M800
  • improvement of the stability of the communication with a SCALANCE M800

Note:

For Windows 10 operating systems we recommend to use TIA Portal Cloud Connector V1.1 SP3.

________________________________________________________________________________

Update 1 for TIA Portal Cloud Connector V1.1 SP3:

 Download unterliegt Exportcontrolle  TIA_Portal_Cloud_Connector_V1.1_SP3_Upd1.exe (304,3 MB)

SHA-256 checksum:

 Registrierung notwendig  checksum for V1.1 SP3 Update 1 (1 KB)

Information on SHA-256


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.