×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 109764282, Entry date: 02/13/2019
(0)
Rate

Alternatives for the thermal drive actuator N605

  • Entry
  • Associated product(s)

Question:

What are the alternatives to the N605 thermal drive actuator?

 

Answer:

a) Switching actuator, main module N 562/11 with submodule N562/21

Modular switching actuator with up to four extensions with three relay outputs per module which can be configured as heating actuator (incl. PWM). With the more powerful version N512/11 or N513/11, e.g. electrical underfloor heating can also be controlled directly.

Disadvantages:

- no inputs for window contacts

- Switching status of the relays as status feedback, no percentage value

 

b) Combi Switching Actuator N 502/02 

Combi Switching Actuator with 8 inputs and 8 outputs each

Disadvantages:

- No PWM function, only 1bit switching

- Switching status of the relays as status feedback

 

c) Thermal drive actuator RS 510K23

Decentralized thermal drive actuator with two outputs can be used with surface-mounted housing

Disadvantages:

- no inputs for window contacts

- decentralized device

 

Order numbers:

5WG1 502-1AB02         Combi Switching Actuator N 502/02

5WG1 510-2KB23         Thermal drive actuator RS 510K23

5WG1 512-1AB11         Switching actuator, main module N 512/11

5WG1 512-1AB21         Switching actuator, submodule N 512/21

5WG1 513-1AB11         Switching actuator, main module N 513/11

5WG1 513-1AB21         Switching actuator, submodule N 513/21

5WG1 562-1AB11         Switching actuator, main module N 562/11

5WG1 562-1AB21         Switching actuator, submodule N 562/21