×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109764357, Entry date: 02/21/2019
(0)
Rate

Product discontinuation of SINAMICS Intelligent Operator Panel (first-generation IOP devices)

  • Entry
  • Associated product(s)
The SINAMICS Intelligent Operator Panel (first-generation IOP devices) will reach "Product cancellation/discontinuation" status on April 1, 2019.

As stated in Product Announcement 109748340 on July 21, 2017, the first-generation IOP devices reached the milestone "Product phase-out Announcement" (P.M400) on October 1, 2017.

As a result of components being phased out, we will now be declaring the milestone "Product cancellation/discontinuation" (P.M410) to be reached as of April 1, 2019. From this date the products concerned will only be available as spare parts.

For additional information, please contact  your Siemens representative.
The end of the product life cycle and/or spare parts phase is scheduled for September 30, 2027 (P.M500).

The following products are affected:

Product

Article No.

IOP V1.6 SP2 with 13 user interface languages (without Chinese)

6SL3255-0AA00-4JA1

IOP V1.6 SP2 with the user interface languages Chinese Simplified,
English and German
6SL3255-0AA00-4JC1
IOP handheld (incl. IOP 6SL3255-0AA00-4JA1)6SL3255-0AA00-4HA0


Successor products

Delivery of the successor device IOP-2 commenced in June 2017. Compared to the first-generation IOP devices, the successor product offers extended functions that are described in Product Announcement 109762019 . Known restrictions are also described here.

Product

Article No.

SINAMICS IOP-2
Supported languages: German, English, French,
Italian, Spanish, Portuguese, Dutch,
Swedish, Russian, Czech, Polish, Turkish,
Finnish, Simplified Chinese

6SL3255-0AA00-4JA2

SINAMICS IOP-2 handheld
for mobile wired use of the IOP-2
with SINAMICS G120, SINAMICS G120C, SINAMICS G120P,
SINAMICS G110D, SINAMICS G120D, SINAMICS G110M
or SIMATIC ET 200pro FC-2.
Includes: IOP-2 (6SL3255-0AA00-4JA2), handheld
housing, rechargeable batteries (4 x AA),
charging unit (international), RS 232 connecting cable (3 m),
USB cable (1 m)

6SL3255-0AA00-4HA1


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.