×
Siemens Industry Online Support
Siemens AG
Type bericht: Productmededeling ID van bericht: 109764389, Datum bericht: 11/05/2019
(5)
Beoordelen

New Servomotor SIMOTICS S-1FK2 for Applications with SINUMERIK Information about sales- and delivery release: 1FK2 High Dynamic SH40 + SH52 / Compact SH40 - SH100 / High Inertia SH63 + SH80

  • Bericht
  • Heeft betrekking op product(en)
Information about sales- and delivery release for SIMOTICS S-1FK2 in combination with SINUMERIK and SINAMICS S120 Booksize/Booksize Compact and S120 Combi. Update 10/2021: Release of SH40 with rated speed 6000 r/min

SIMOTICS S-1FK2 are natural cooled synchronous motors in compact size and high power density.


SIMOTICS S-1FK2 for SINAMICS S120

1FK2 Servomotor's new features: 

Short length:

  •  Compact machine design is supported by short motors

High power density:

  • Stall torque up to 3,2Nm in SH40, up to 12Nm in SH63 and up to 27Nm in SH80 in shorter length than 1FK7 motors.
  • High S1-torque at rated speed

Low torque ripple:

  • Accurate surface quality can be produced due to low torque ripple of the motors.

Robust connection technology for power and encoder:

  • New: DRIVE-CLiQ connector in proven type as turnable metal round plug with SPEED CONNECT

High resolution optical DRIVE-CLiQ encoder with 22 bit in ST and MT:

  • High encoder resolution ensures high accuracy

Optimized for SINAMICS S120 Combi und S120 Booksize:

  • Current level adjusted to the System SINAMICS S120 Booksize and Combi

    Variants:

    •  High Dynamic:
      Low Inertia Type: Specially made for applications in packaging, handling and others, where small loads have to be moved high dynamic und in short cycle time.
      1FK2 High Dynamic for SINAMICS S120 is released in SH40 up to SH63 with a stall torque range from 1,3Nm to 16Nm.

       

       

       

       

      Rated data for 3AC400V

       

      Moment of inertia [kg cm²]

      Overall length [mm]

      AH

      M0

      Mmax

      nmax

      nn

      Mn

      Pn

      Article number

      without

      with

      without

      with

      Nm

      Nm

      r/min

      r/min

      Nm

      kW

      1FK21…

      brake

      brake

      brake

      brake

      40

      1,27

      3,75

      7200

      3000

      1,27

      0,4

      ...04-4AF❑❑-❑❑B0

      0,35

      0,43

      98

      142

      1,273,858000 6000 0,950,6 ...04-4AK❑❑-❑❑B00,350,4389142

      2,4

      7,5

      6700

      3000

      2,4

      0,75

      ...04-5AF❑❑-❑❑B0

      0,56

      0,65

      126

      170

      2,47,6800060001,71,07 ...04-5AK❑❑-❑❑B00,56 0,65 126170

      3,2

      10

      7200

      3000

      3,2

      1

      ...04-6AF❑❑-❑❑B0

      0,76

      0,84

      144

      188

      52

      5

      15

      6000

      3000

      4,6

      1,45

      ...05-4AF❑❑-❑❑B0

      1,71

      2,55

      159

      202

      8

      24

      6000

      3000

      6,6

      2,1

      ...05-6AF❑❑-❑❑B0

      2,65

      3,5

      201

      244

      63

      9

      24,5

      6000

      3000

      7,3

      2,3

      ...06-3AF❑❑-❑❑B0

      4,6

      6,3

      174

      225

      12

      32,5

      6000

      3000

      8,6

      2,7

      ...06-4AF❑❑-❑❑B0

      6

      7,6

      193

      244

      16

      42

      6000

      3000

      10,6

      3,3

      ...06-6AF❑❑-❑❑B0

      8,7

      10,4

      232

       

      283





    • Compact:
      Medium Inertia Type: Variant for various applications in general motion control and machine tools, where higher loads have to be moved precise and dynamically.
      1FK2 Compact for SINAMICS S120 is released in SH40 up to SH100 with a stall torque range from 2,4Nm to 50Nm.

       

       

       

       

      Rated data for 3AC400V

       

      Trägheit [kg cm²]

      Overall length [mm]

      AH

      M0

      Mmax

      nmax

      nn

      Mn

      Pn

      Article number

      without

      with

      without

      with

      Nm

      Nm

      r/min

      r/min

      Nm

      kW

      1FK22…

      brake

      brake

      brake

      brake

      40

      2,4

      7,1

      7500

      3000

      2,4

      0,75

      ...04-5AF❑❑-❑❑B0

      1,23

      1,31

      126

      170

      2,47,1800060000,90,57...04-5AK❑❑-❑❑B01,231,31126170

      3,2

      9,5

      7600

      3000

      3,2

      1

      ...04-6AF❑❑-❑❑B0

      1,61

      1,69

      144

      188

      48

      3,6

      10,8

      6000

      3000

      3

      0,94

      ...05-2AF❑❑-❑❑B0

      3,15

      4,05

      145

      188

      6

      18

      6000

      3000

      4,6

      1,45

      ...05-4AF❑❑-❑❑B0

      5,1

      6

      177

      220

      63

      6,5

      18

      6000

      3000

      5,4

      1,71

      ...06-2AF❑❑-❑❑B0

      7,8

      9,4

      154

      205

      12

      36

      5800

      3000

      9,1

      2,85

      ...06-4AF❑❑-❑❑B0

      15,1

      16,8

      193

      244

      80

      18

      51

      4100

      2000

      14,5

      3,05

      ...08-3AC❑❑-❑❑B0

      29,6

      33

      183

      236

      22

      66

      4600

      2000

      17

      3,55

      ...08-4AC❑❑-❑❑B0

      38,8

      44,4

      203

      256

      27

      80

      4700

      2000

      19,1

      4

      ...08-5AC❑❑-❑❑B0

      48,1

      53,6

      223

      276

      100

      30

      90

      2500

      1500

      28,5

      4,5

      ...10-3AB❑❑-❑❑B0

      88,8

      94,8

      198

      257

      4400

      2000

      26

      5,5

      …10-3AC❑❑-❑❑B0

      40

      120

      2500

      1500

      34,5

      5,4

      ...10-4AB❑❑-❑❑B0

      117

      133

      223

      282

      3300

      2000

      30,5

      6,4

      ...10-4AC❑❑-❑❑B0

      50

      150

      4000

      2000

      33,5

      7,1

      ...10-5AC❑❑-❑❑B0

      145

      161

      248

      307

       


    • High Inertia:
      High Inertia Type: This variant is made for applications with high or variable load inertia, where a robust close loop control can be realized with low effort in axis-optimization.
      1FK2 High Inertia for SINAMICS S120 is planned in SH63 and SH80 with a stall torque range from 6Nm to 22Nm.  

       

       

       

       

      Rated data for 3AC400V

       

      Moment of inertia [kg cm²]

      Overall length [mm]

      AH

      M0

      Mmax

      nmax

      nn

      Mn

      Pn

      Article number

      without

      with

      without

      with

      Nm

      Nm

      r/min

      r/min

      Nm

      kW

      1FK23…

      brake

      brake

      brake

      brake

      63

      6

      18

      4250

      2000

      5,5

      1,15

      ...06-2AC❑❑-❑❑B0

      12,3

      13,4

      205

      242

      12

      38

      3300

      2000

      10,5

      2,2

      ...06-4AC❑❑-❑❑B0

      29,8

      30,8

      244

      281

      80

      18

      51

      3000

      1500

      16

      2,5

      ...08-3AB❑❑-❑❑B0

      60,1

      62,8

      236

      270

      22

      66

      3000

      1500

      18,6

      2,9

      ...08-4AB❑❑-❑❑B0

      69,1

      74,4

      256

      290



    System integration:


    Precondition for operation of 1FK2 motors are the following SINUMERIK system versions in combination with SINAMICS S120 or S120Combi 


     - SINUMERIK 840D sl

    SINUMERIK Version ≥ 4.8 SP4 HF3 (all SINUMERIK based on SINAMICS FW ≥ 5.1 SP1 HF4)
    Only drive based safety functions available. NC based safety is not available in this version)

    SINUMERIK Version ≥ 4.91 HF1       (all SINUMERIK based on SINAMICS FW ≥ 5.2)
    Only drive based safety functions available. NC based safety is not available in this version)

     - SINUMERIK 828D

    SINUMERIK Version ≥ 4.8 SP4 HF1 with PPU .4(scheduled end of Feb. 2019)



    Commissioning can be done with SINUMERIK Operate or Start Drive V15.1 Update2

    Connection Technology

    Encoder connector DRIVE-CLiQ: turnable plug size M17



    Power connector: turnable plug size M17, M23, M40


     

    Power cable for S120 Booksize Compact

    Power cable for S120 Booksize Power cable for S120 Combi 
     

     
     

     
     

     

    MOTION CONNECT cables for 1FK2:

      Motion_Connect_EN.pdf (151,8 KB)


    1FK2 overview:

      SIMOTICS_1FK2_for_S120_EN.pdf (83,6 KB) 

    Configruation and documents
    Nota's in verband met security
    Ter bescherming van technische infrastructuur, systemen, machines en netwerken tegen digitale dreigingen is het noodzakelijk om een alomvattend 'IT Security' concept te implementeren (en continu te handhaven) dat overeenkomt met de huidige stand van de techniek. De producten en oplossingen van Siemens vormen slechts een klein deel van een dergelijk concept. Meer informatie over 'Cyber Security' vindt u op
    https://www.siemens.com/cybersecurity#Ouraspiration.
    Bericht beoordelen
    geen beoordeling
    Verzoeken en feedback
    Wat wilt u doen?
    Opmerking: de feedback heeft altijd betrekking op het actuele artikel/product. Uw bericht wordt naar de technische redacteurs van de Online Support gestuurd. We zullen binnen enkele dagen antwoorden als uw feedback dat vereist. Als we geen vragen meer hebben, zullen we geen antwoord meer sturen.