×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109764409, Entry date: 02/20/2019
(1)
Rate

Firmware update V6.2.1 for SCALANCE XM-400

  • Entry
  • Associated product(s)
Firmware V6.2.1 is hereby available to download for SCALANCE XM-400.

The following features were added:

  • CLI command: "show lldp neighbors {brief|detail}"

    Command has been extended, the extension allows for a more compact and more detailed view

  • New MAC authentication log entries

    Log entries were added if authentication was successful

     

Corrections were made in the following areas:

  • LoopDetection in conjunction with MAC authentication - Relevant when using the features
    If LoopDetection and MAC authentication are used together, the firmware update should be used.

  • TCP connection setups

     Packages with the flag "Explicit Congestion Notification" are no longer discarded.

 

Firmware V6.2.1 has been released for upgrading the following product variants:  

SCALANCE XM416-4C

6GK5416-4GS00-2AM2

SCALANCE XM408-8C

6GK5408-8GS00-2AM2

SCALANCE XM408-4C

6GK5408-4GP00-2AM2

SCALANCE XM416-4C L3

6GK5416-4GR00-2AM2

SCALANCE XM408-8C L3

6GK5408-8GR00-2AM2

SCALANCE XM408-4C L3

6GK5408-4GQ00-2AM2

 

 

Third-party software – license conditions and copyright information

You can find the copyright notes on the third-party software, especially Open Source Software, as well as applicable license conditions for this type of third-party software in the file ReadMe_OSS.

Special note for resellers

The information and the license conditions in the Readme_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.
  Registrierung notwendig  Readme_OSS.htm (20.4 KB) 

 

Please read the product documentation for installation.

You can download the file here.

 Registrierung notwendig  firmware_SCALANCE_XM-400_V6p2p1.zip (39.4 MB) 

You can download the gsdml here.

 Registrierung notwendig  gsdml_SCALANCE_XM400_V6p2p1.zip (16.4 KB) 

Hash:  Registrierung notwendig  gsdml_SCALANCE_XM400_V6p2p1.txt (1 KB)

You can download the private mib here.

 Registrierung notwendig  scalance_x_msps_xm400_V6p2p1.zip (240.9 KB) 

Hash:  Registrierung notwendig  scalance_x_msps_xm400_V6p2p1.txt (1 KB)

 

Readme:

 Registrierung notwendig  Readme.htm (103.2 KB) 

 Registrierung notwendig  Readme.htm (98.5 KB)

Since changes may be made at short notice, you can find the current version of the readme file on the following link: 109745164

 

Contact for technical issues: Customer Support, DF CS SD CCC TS, Contact form

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.