×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109764670, Entry date: 02/26/2019
(0)
Rate

UPDATE: Starter systems for SIMATIC IPC4x7E (PRO) - New WinCC Runtime Advanced and Software Controller versions

  • Entry
  • Associated product(s)
With immediate effect, the IPC Starter systems for SIMATIC IPC4x7E (PRO) are delivered with new SIMATIC WinCC Runtime Advanced and SIMATIC S7-1500 Software Controller versions.

With immediate effect,  IPC4x7E (PRO) Starter systems are delivered with the following preinstalled SIMATIC products:

  • SIMATIC WinCC Runtime Advanced V15.1
  • SIMATIC S7-1500 Software Controller Version 2.6


The existing software pre-installations are thus replaced.

The article numbers remain unchanged and now refer to the new versions.

Please note:

  • The SIMATIC IPC Starter systems are delivered without licenses. Depending on the requirements placed with regard to the project and the options required, different software packages are available which allow to obtain licenses which have been optimally tailored to the project.
  • The packages which are available for WinCC Runtime Advanced at attractive special prices are provided at the following entry ID: 99860269

These "Software packages with SIMATIC IPC" are only available when being ordered simultaneously with a SIMATIC IPC respectively SIMATIC IPC Starter system.
 
The license for the SIMATIC S7-1500 Software Controller standard is issued when ordering the corresponding controller software:

SIMATIC S7-1500 Software Controller standard 

Article number

CPU 1507S V2.5 [Download]

 6ES7672-7AC01-0YG0

CPU 1507S V2.5 [DVD]

 6ES7 672-7AC01-0YA0


You can find additional information about Starter systems under entry ID 109758824


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit