×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109765015, Entry date: 03/29/2019
(0)
Rate

Drives Software Version V5.1 SP1 for SINAMICS G130, SINAMICS G150 and SINAMICS S150

  • Entry
  • Associated product(s)
Here you can find the SINAMICS G130, SINAMICS G150 and SINAMICS S150 firmware version 5.1. SP1.

The version designation on the memory card (CF) is SINAMICS V05.01.01.04.
The internal firmware version number isSINAMICS V05.10.40.09.

When upgrading your system, please read the firmware update instructions. 


Restrictions SINAMICS G130, SINAMICS G150 and S150

The restrictions are shown in the release note of SINAMICS S120 Firmware Version V5.1.1 (see 109758423).


SINAMICS Firmware Version 5.1 SP1 

The following software can be downloaded:

SINAMICS G130 Firmware:  Download unterliegt Exportcontrolle  SINAMICS_G130_V5_1_1_HF4.zip (67,2 MB) 

Note: The software is subject to export restrictions. The download is only available to registered users.

Alternatively, you can use the new memory card (CF) which has following order number:
  • 6SL3054-3FB10-1BA0

SINAMICS G150 Firmware:  Download unterliegt Exportcontrolle  SINAMICS_G150_V5_1_1_HF4.zip (68,7 MB) 

Note: The software is subject to export restrictions. The download is only available to registered users.

Alternatively, you can use the new memory card (CF) which has following order number:
  • 6SL3054-1FB10-1BA0

SINAMICS S150 Firmware:  Download unterliegt Exportcontrolle  SINAMICS_S150_V5_1_1_HF4.zip (73,9 MB) 

Note: The software is subject to export restrictions. The download is only available to registered users.

Alternatively, you can use the new memory card (CF) which has following order number:
  • 6SL3054-2FB10-1BA0


GSD files for integrating projects in PROFIBUS engineering tools

On the Compact Flash Card, the PROFIBUS GSD files are stored in the following path: ..\SIEMENS\SINAMICS\DATA\CFG
Alternatively the files can be downloaded:
(see
98206128)


GSDML files for integrating projects in PROFINET engineering tools

On the Compact Flash Card, the PROFINET GSDML files are stored in the following path: ..\SIEMENS\SINAMICS\DATA\CFG
And in this entry 98207877 


STARTER

With the release of firmware version V5.1.1 the new STARTER version V5.3 is also available (see 26233208).



Startdrive / TIA Portal

SINAMICS G130, G150 and S150 with Profinet CU are supported in Startdrive.
For further information please see the delivery release of SINAMICS Startdrive V15.1 (entry 109760845) and the commissioning manual for SINAMICS S120 (entry 109754310) .


DCC (Drive Control Chart)

(see 109762889

 
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit