×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109765017, Entry date: 03/08/2019
(0)
Rate

Sales and delivery release for SIMOTICS T-1FW6 High Speed

  • Entry
  • Associated product(s)
The SIMOTICS T-1FW6s with frame sizes 1FW6092, 1FW6152 and 1FW6192 are the first built-in torque motors in a high-speed version.
Features
Due to the design of the rotor, these high-speed motors offer increased speed compared to the previous version.
This means that applications with higher speed requirements can also be operated in continuous duty.
The basic properties of the SIMOTICS T-1FW6 for the positioning mode have been retained.
In addition, the new design of the rotor has also enabled the torque to be increased compared to the standard version.

Applications
  • Rotary tables for milling-turning applications
  • Turning spindles
  • Gear-cutting machines
  • Roller drives

Product range

 Frame size

Outer diameter
in mm 

 Maximum torque  in Nm Continuous torque M0
in Nm 

 Maximum speed
in rpm

 1FW6092… 230 214 to 643 157 to 470up to 3 000 
 1FW6152… 385 800 to 2 400545 to 1 630 up to 1 800 
 1FW6192… 5021 180 to 4 700 868 to 3 470 up to 1 500 

 

You can find details of the individual motors in the Configuration Manual, Edition: 10/18



Preparations are being made for inclusion of the motors in the DT Configurator.
3D models are currently available on request.




Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit