×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109765251, Entry date: 03/18/2019
(2)
Rate

DOConCD Technical Documentation for SINUMERIK V4.8 SP3/4 in German and English

  • Entry
  • Associated product(s)
A new edition of the documentation collection DOConCD for SINUMERIK 840D sl , 828D and 808D ADVANCED is available with immediate effect. The DOConCD, 12/2018 edition, can be ordered with the article number 6FC5398-0AC10-1YA6.

What are the target groups of the DOConCD?

The DOConCD includes German and English documentation and is intended for machine manufacturers, service technicians and end customers who require both the user and the manufacturer documentation in order to configure and service their machines.

Which contents are provided on the DOConCD?

The DOConCD includes all the current documents for software version 4.8 SP2 for the following SINUMERIK controllers:

  • SINUMERIK 840D sl V4.8 SP3, also valid for SP4
  • SINUMERIK 828D V4.8SP3, also valid vor SP4
  • SINUMERIK 808D ADVANCED V4.90
  • Supplementary products belonging to the SINAMICS and SIMOTICS product families
  • Provisions (insertable strips for the MCP)

A detailed overview of the documents included can be found here:  TOC_DOConCD.pdf (313,8 KB) 

System requirement

  • A processor with 2 GHz
  • min. 1 GB RAM
  • DVD drive
  • Approx. 10 GB hard disk memory (full installation)
  • Internet Explorer, Version 11.0 or higher
  • Windows 7 Professional, Ultimate, Enterprise or higher (including Windows 10)
  • Adobe Reader 9.4 or higher


How to start your Manual Collection?

Run the "start_mc.exe" file. You can select

  • whether you want to start directly from DVD,
  • whether you want to copy the DVD onto your hard disk or a network drive and start it from there
  • whether you want to list only the manuals without further function (via pdf direct access)

To quit the application:

Remove the Manual Collection by simply deleting the respective directory. You can find details on how to use the DOConCD in the help provided after starting up the DVD.