×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109765292, Entry date: 03/15/2019
(0)
Rate

Product discontinuation for the L02 and Q03 options for SIMOTICS M-1PH8 shaft height 280

  • Entry
  • Associated product(s)
Within the framework of the change of supplier for the separately-driven fan, 109763835, product discontinuation for the L02 and Q03 options for SIMOTICS M-1PH8 shaft height 280 is effective immediately.

The following designs are affected by this product discontinuation:


SIMOTICS M-1PH8 shaft height (SH)

11th position of the Article No. (for 1PH8)

280

1 in connection with option L02

280

4 in connection with option Q03

Options L02 and Q03 (screw retention with Loctite and enhanced fan design) can be replaced with the new 3-phase EC separately-driven fan, see Change of supplier 109763835.

A new option Q21 has been introduced for 1PH8 AH 280 for the screw retention with Loctite.

The 1PH8 motors, which until now have been ordered with options L02 or Q03, can now be ordered with option Q21, due to the change of supplier for the fan. Option Q21 thus replaces options L02/Q03.


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.