×
Siemens Industry Online Support
Siemens AG
Entry ID: 109765756, Entry date: 06/06/2019
(0)
Rate

7KT PAC1600 energy meter

  • Entry
The new compact 7KT PAC1600 energy meters are used in energy and installation distributors in a space-saving manner. They record basic electrical variables and display the values directly on the display of the respective measuring device.




7KT PAC1600 measuring devices

Siemens compact measuring devices are designed as modular devices for alternating current and can be mounted on standard mounting rails. The MID devices comply with the metering equipment standard EN 50470 (Part 3). The three-phase measuring devices for direct connection are available up to 80 A and in versions with transformer connections (x/5 A). The single-phase measuring devices are designed for direct connection up to 63 A. 

The measuring devices can be integrated into the powermanager  power monitoring system.


Benefits

  • Recording of the amount of electrical energy and power exported and imported
  • Backlit LCD display
  • Storing of active and reactive energy (accuracy class 1 for active energy)

Communication

  • Depending on the version, the measuring devices have an S0 or M-Bus or Modbus RTU interface


[back to main page "Energy Management and Power Monitoring"]


KT PAC1600 universal measuring devices

The 7KT PAC1600 universal measuring devices are designed in such a way that they combine maximum ease of operation with a host of extended functions. Despite this, the dimensions of the modular housing (4 MW) are very small. 


Benefits

  • Measurement of all relevant variables in an AC system
  • Can be used both for single-phase and three-phase measurements
  • Backlit LCD display

Communication

  • 7KT1682 also has an insulated RS 485 communication interface with Modbus protocol.

Matching software


powermanager: The powermanager energy management software acquires all measured variables that are needed to optimize power consumption and so reduce costs.

powerconfig: The configuration software – integrated as of TIA Portal V15 – offers a wide functional scope and is convenient to put into operation  


Manuals

Manual 7KT PAC1600 energy meter
Manual 7KT PAC1600 multimeter
Energy meter PAC1600
Energy meter PAC1600 (MID)
More manuals (Industry Online Support)

 

Catalogs

Catalog - Measuring Devices and Power Monitoring (Catalog Extract LV 10 • 04/2019)
Manual 7KT PAC1600 multimeter
Energy meter PAC1600
Energy meter PAC1600 (MID)
More manuals (Industry Online Support)


Training

↗  Energy management – Basic training (LV-EMSENTB)

All SITRAIN courses



Service & Support

Assistance with technical queries is provided at

Information in the Industry Online Support 



Support Requests will be answered at


Industry Online Support International

 


You can find your local contact at

Contact database


Certificates


EC/EU Declaration of Conformity, Manufacturer  
 7KT12x

 ↗ 7KT123, -124
7KT1260

 7KT13x7KT1391 
 7KT15x7KT15 
 7KT16x7KT165x, -166x, -167x7KT1681, -1682 
 7KT19x7KT1907, 7KT1908 

 More EC/EU Declarations of Conformity, Manufacturer

EMC, C-TICK, Manufacturer
Test Certificates, Special Test Certificate, Manufacturer
More certificates (Industry Online Support)

 


2D/3D graphics

↗  Images: Industry Image Database

2D graphics: Industry Image Database

3D model: Industry Image Database