×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109765931, Entry date: 03/26/2019
(0)
Rate

Sales and delivery release for C1 line filters, 400 V converters for SINAMICS G120X 0.75 to 110 kW with Power Modules FSA to FSF 380V-480V

  • Entry
  • Associated product(s)
With immediate effect, C1 FSA - F line filters have been released for sale with G120X.

The SINAMICS G120X converter is the specialist for pump, fan and compressor applications in the industrial sector – as well as for building-related applications. C1 line filters in combination with the converter restrict the emission of conducted radio interference to the limit values stipulated in the standard IEC 61800-3 Category C1. Additional measures are stated in the product information for G120X (entry ID: 109766682).   

C1 FSA - F line filters are designed as a side-by-side installation.   

Assignment of line filters to SINAMICS G120X IP20  

The assignment of the line filters to the frame sizes and power ranges of the SINAMICS G120X FSA -  F can be taken from the following table:

Converter

Line filter category C1 article number

FSA

0.75 kW (1 hp)

6SL32 . 0- . YE10-0UF0

6SL3203-0BE17-7BA0 1)

1.1 kW (1.5 hp)

6SL32 . 0- . YE12-0UF0

1.5 kW (2 hp)

6SL32 . 0- . YE14-0UF0

2.2 kW (3 hp)

6SL32 . 0- . YE16-0UF0

3 kW (4 hp)

6SL32 . 0- . YE18-0UF0

FSB

4 kW (5 hp)

6SL32 . 0- . YE20-0UF0

6SL3203-0BE21-8BA0 1)

5.5 kW (7.5 hp)

6SL32 . 0- . YE22-0UF0

7.5 kW (10 hp)

6SL32 . 0- . YE24-0UF0

FSC

11 kW (15 hp)

6SL32 . 0- . YE26-0UF0

6SL3203-0BE23-8BA0 1)

15 kW (20 hp)

6SL32 . 0- . YE28-0UF0

FSD

18.5 kW (25 hp)

6SL32 . 0- . YE30-0UF0

6SL3203-0BE23-8BA0 1)

22 kW (30 hp)

6SL32 . 0- . YE32-0UF0

30 kW (40 hp)

6SL32 . 0- . YE34-0UF0

6SL3203-0BE27-5BA0  1)

37 kW (50 hp)

6SL32 . 0- . YE36-0UF0

FSE

45 kW (60 hp)

6SL32 . 0- . YE38-0UF0

6SL3203-0BE31-1BA0  1)

55 kW (75 hp)

6SL32 . 0- . YE40-0UF0

FSF

75 kW (100 hp)

6SL32 . 0- . YE42-0AF0

6SL3203-0BE31-8BA0 2)

90 kW (125 hp)

6SL32 . 0- . YE44-0AF0

110 kW (150 hp)

6SL32 . 0- . YE46-0AF0

132 kW (200 hp)

6SL32 . 0- . YE48-0AF0

-


  1. An unfiltered converter is required for operation of the C1 FSA-E line filter.

  2. A converter with integrated C2 filter is required for operation of the C1 FSF line filter.

Customers

  • Infrastructure sector, e.g. water/wastewater
  • Building infrastructure, e.g. heating, ventilation and air conditioning (HVAC)

  • Use of frequency converters in public grids

  • HVAC systems in office buildings, shopping malls, airports

Prices
The current prices for all variants can be found in the PMD.

Delivery release
Release for delivery is granted at the same time as sales release. 

Support tool
As from October 2019, C1 line filters will be supported by the following tools:


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit