×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109765931, Entry date: 05/14/2020
Rate

Sales and delivery release for C1 line filters for 400 V converters for SINAMICS G120X 0.75 to 110 kW with Power Modules FSA to FSF 380V-480V. FSA-C now also available as base component version.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.