×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109766019, Entry date: 04/09/2019
(0)
Rate

Sales and delivery release for dv/dt filter plus VPL, for 400-V-G120X (18.5 kW to 560 kW) and 690-V-G120X (3 kW to 630 kW) for SINAMICS G120X with Power Modules FSD to FSJ

  • Entry
  • Associated product(s)
With immediate effect, the dv/dt filters plus VPL have been released for operation on Sinamics G120X.

Customer benefit

Today, an increasing number of standard asynchronous (induction) motors is connected to converter drives (e.g. SINAMICS G120X / PM240-2 and related controllers). Due to cost and technical reasons, not all standard motors are equipped with high-quality insulators. However, at the converter output , voltage loads occur which affect the motor insulation system. The two major factors include dv/dt filters and voltage peaks. A dv/dt filter plus VPL is used to limit the motor voltage load (dv/dt and voltage peaks) and the ground currents flowing to the ground on account of the cable cable capacitance. In general, the new dv/dt filters plus VPL are a good protection for the motors connected, extend their lifetime and thus also protect the investment made by customers.

Assignment of dv/dt filters plus VPL to SINAMICS G120X IP20 400V  

The assignment of the dv/dt filters plus VPL to the frame sizes and power ranges of the SINAMICS G120X can be taken from the following table:


400 V converter

dv/dt filter plus VPL article number

FSD

18.5 kW (25 hp)

6SL32 . 0- . YE30-0 . F0

JTA:TEF1203-0HB

22 kW (30 hp)

6SL32 . 0- . YE32-0 . F0

JTA:TEF1203-0JB

30 kW (40 hp)

6SL32 . 0- . YE34-0 . F0

37 kW (50 hp)

6SL32 . 0- . YE36-0 . F0

JTA:TEF1203-0KB

FSE

45 kW (60 hp)

6SL32 . 0- . YE38-0 . F0

55 kW (75 hp)

6SL32 . 0- . YE40-0 . F0

JTA:TEF1203-0LB

FSF

75 kW (100 hp)

6SL32 . 0- . YE42-0 . F0

90 kW (125 hp)

6SL32 . 0- . YE44-0 . F0

JTA:TEF1203-0MB

110 kW (150 hp)

6SL32 . 0- . YE46-0 . F0

132 kW (200 hp)

6SL32 . 0- . YE48-0 . F0

FSG

160 kW (200 hp)

6SL32 . 0- . YE50-0 . F0

6SL3000-2DE35-0AA0

200 kW (250 hp)

6SL32 . 0- . YE52-0 . F0

250 kW (300 hp)

6SL32 . 0- . YE54-0 . F0

FSH

315 kW (n/a)

6SL32 . 0- . YH56-0CF0

6SL3000-2DE38-4AA0

355 kW (450 hp)

6SL32 . 0- . YH58-0CF0

400 kW (500 hp)

6SL32 . 0- . YH60-0CF0

FSJ

450 kW (n/a)

6SL32 . 0- . YH62-0CF0

6SL3000-2DE41-4AA0

500 kW (600 hp)

6SL32 . 0- . YH64-0CF0

560 kW (700 hp)

6SL32 . 0- . YH66-0CF0

 
For details regarding the motor cable length of the 400 V converter

400 V converter

 

Maximum permissible motor cable length without dv/dt filter

Maximum permissible motor cable length with dv/dt filter plus VPL

Second environment C2

No EMC category

Shielded motor cable

Shielded motor cable

Unshielded motor cable

Shielded motor cable

Unshielded motor cable

FSD
18.5 kW … 30 kW

150 m

200 m

300 m

350 m

525 m

FSD 37 kW … FSG

300 m

450 m

650 m

800 m

FSH, FSJ

150 m

200 m

300 m

450 m


Assignment of dv/dt filters plus VPL to SINAMICS G120X IP20 690V

690 V converter

dv/dt filter plus VPL article number

FSD

3 kW (3 hp)

6SL32 . 0- . YH18-0 . F0

JTA:TEF1203-0GB

4 kW (5 hp)

6SL32 . 0- . YH20-0 . F0

5.5 kW (7.5 hp)

6SL32 . 0- . YH22-0 . F0

7.5 kW (10 hp)

6SL32 . 0- . YH24-0 . F0

11 kW (n/a hp)

6SL32 . 0- . YH26-0 . F0

15 kW (15 hp)

6SL32 . 0- . YH28-0 . F0

18.5 kW (20 hp)

6SL32 . 0- . YH30-0 . F0

22 kW (25 hp)

6SL32 . 0- . YH32-0 . F0

JTA:TEF1203-0HB

30 kW (30 hp)

6SL32 . 0- . YH34-0 . F0

37 kW (40 hp)

6SL32 . 0- . YH36-0 . F0

FSE

45 kW (50 hp)

6SL32 . 0- . YH38-0 . F0

JTA:TEF1203-0JB

55 kW (60 hp)

6SL32 . 0- . YH40-0 . F0

FSF

75 kW (75 hp)

6SL32 . 0- . YH42-0 . F0

JTA:TEF1203-0KB

90 kW (100 hp)

6SL32 . 0- . YH44-0 . F0

110 kW (125 hp)

6SL32 . 0- . YH46-0 . F0

JTA:TEF1203-0LB

132 kW (150 hp)

6SL32 . 0- . YH48-0 . F0

FSG

160 kW (n/a hp)

6SL32 . 0- . YH50-0CF0

JTA:TEF1203-0MB

200 kW (200 hp)

6SL32 . 0- . YH52-0CF0

250 kW (250 hp)

6SL32 . 0- . YH54-0CF0

FSH

315 kW (350 hp)

6SL32 . 0- . YH56-0CF0

6SL3000-2DH35-8AA0

355 kW (400 hp)

6SL32 . 0- . YH58-0CF0

400 kW (450 hp)

6SL32 . 0- . YH60-0CF0

450 kW (500 hp)

6SL32 . 0- . YH62-0CF0

6SL3000-2DH38-1AA0

FSJ

500 kW (n/a)

6SL32 . 0- . YH64-0CF0

560 kW (600 hp)

6SL32 . 0- . YH66-0CF0

630 kW (700 hp)

6SL32 . 0- . YH68-0CF0

 
For details regarding the motor cable length of the 690 V converter

690 V converter

 

Maximum permissible motor cable length without dv/dt filter

Maximum permissible motor cable length with dv/dt filter plus VPL

Second environment C2

No EMC category

Shielded motor cable

Shielded motor cable

Unshielded motor cable

Shielded motor cable

Unshielded motor cable

FSD, FSE

100 m

200 m

300 m

350 m

525 m

FSF, FSG

-

300 m

450 m

450 m 1) or 650 m 2)

625 m 1) or 800 m 2)

FSH, FSJ

150 m

150 m

200 m

300 m

450 m

 

1) At a maximum voltage of 1350 V at the motor terminals

2) At a maximum voltage of 1500 V at the motor terminals

 

More information on dv/dt filters plus VPL is provided here (entry ID:109756054)

Customers

  • Infrastructure sector, e.g. water/wastewater

  • Building infrastructure, e.g. heating, ventilation and air conditioning (HVAC)

  • Use of frequency converters in public grids

  • HVAC systems in office buildings, shopping malls, airports

Documentation

  • Additional measures are stated in the product information for G120X (entry ID: 109766682). 

Supporting tool
Sine-wave filters will be supported by the following tools (October 2019):
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.