×
Siemens Industry Online Support
Siemens AG
Entry ID: 109766083, Entry date: 06/06/2019
(1)
Rate

Circuit breaker communication: 3VA molded case circuit breakers

  • Entry
Molded case circuit breakers belong to the SENTRON product family of protection, switching, measuring and monitoring devices and can be used in applications between 25 A and 1600 A.

The molded case circuit breakers can be integrated via PROFINET and PROFIBUS directly into the TIA Portal  >  V14 and SIMATIC Energy Suite.

Integrated as standard in the COM800/COM100 breaker data server is an Ethernet interface with the Modbus TCP protocol to allow communication with powerconfig parameterization software and the powermanager energy management software.


The communication equipment for the molded case circuit breakers can be installed and connected extremely easily, reliably and efficiently thanks to the connector system used. The 24 V DC supply to the Electronic Trip Units is also reliably provided by these connections.


The COM800 breaker data server provides a cost-efficient communication interface for up to 8 3VA2 molded case circuit breakers.



The 3VA2 molded case circuit breaker utilizes a modern communication concept. This concept is based on the COM800 breaker data server, which can link up to eight molded case circuit breakers to different bus systems. The 3VA molded case circuit breakers set new standards in flexibility and the variety of modular accessories available.

  • The motor operator with stored energy operator (SEO520) supplements the portfolio of 3VA motor operators with a synchronizable remote operator with optional communication link.
  • Integrated communication concept together with the 3VA27, 3VA molded case circuit breakers and the 7KM PAC measuring devices. The communication function is available from 25 A to 1600 A (ACB 3WL10 from 630 A ... 1250 A)
  • The 3VA27 molded case circuit breakers can be equipped with an optional communication function. The Electronic Trip Units ETU650 or ETU660 support the communication function.


Communication/metering functions

The use of modern communication-capable 3VA2 molded case circuit breakers opens up completely new possibilities in terms of start-up, parameterization, diagnostics, maintenance and operation. This allows many different ways of reducing costs and improving productivity in industrial plants, buildings and infrastructure projects to be achieved.

  • Optional communication function: Support from ETU650 or ETU660 Electronic Trip Unit.
  • The communication modules support Modbus TCP and Modbus RTU.
  • The SEO520 is also optionally available with communication functionality. A connection with the COM060 communication module integrates it into the communication environment of the 3VA molded case circuit breakers and ensures that the molded case circuit breaker can now also be switched via the supported communication networks and the powerconfig and powermanager software packages.


Optional expansion modules enable flexible communication

With COM800/COM100, the 3VA2 molded case circuit breakers can be integrated into the relevant communication networks via the following optional expansion modules:

  • Switched Ethernet PROFINET
  • PROFIBUS
  • RS 485 (Modbus RTU)

Link to System Manual – 3VA Communication IEC / UL


3VA overview – Communication Modbus RTU and Modbus TCP as an option: ETU660 LSI, LSIG



[back to main page "Energy Management and Power Monitoring"]


Matching software

powermanager: The powermanager power monitoring software acquires all measured variables that are needed to optimize power consumption and so reduce costs.

powerconfig: The configuration software – integrated in the TIA Portal – offers a wide functional scope and is convenient to put into operation.


Downloads

Support Packages for the hardware catalog in the TIA Portal (HSP)
SIMARIS therm 2.4
Current version of powerconfig
Firmware Update V4.1 for 3VA2 (breaker data server COM800/COM100, communication module COM060)
Firmware Update V4.2.1 for 3VA2 breaker data server COM800/COM100
Firmware Update for Display DSP800 V2.0
Firmware Version V4.03 for the expansion module 7KM_PROFIBUS DPV1
Firmware Version V2.1.4 for the expansion module Switched Ethernet PROFINET
Firmware Version V4.1 for the Test Device TD500

GSDML files: Switched Ethernet PROFINET module

More downloads (Industry Online Support)


Manuals


IEC

Manual - 3VA molded case circuit breakers with IEC certificate
System Manual - 3VA Communication IEC / UL
Quick Selection Guide – 3VA molded case circuit breaker
Circuit breaker with electronic trip units of the 5/8 series

_____________________________________________________________

UL

Manual - 3VA UL / IEC molded case circuit breakers
System Manual - 3VA Communication IEC / UL
Breaker data server COM800 / COM100 (for the UL market)


Catalogs

Catalog – Molded Case Circuit Breakers (Catalog Extract LV 10 • 04/2019)
Catalog LV 18 • 04/2019 – Air Circuit Breakers and Molded Case Circuit Breakers with UL Certification
More catalogs (SIOS)

 Application examples

Measuring and Visualizing Energy Data
More application examples


Training

Energy management – Basic training (LV-EMSENTB)

All SITRAIN courses

FAQs

Coordination tables SENTRON 3VA circuit breakers for motor and starter protection with SIRIUS contactors 3RT und SIRIUS overload relays 3RB2 / SIMOCODE pro 3UF7 (sizes S6 - S12)
SENTRON Communication - TIA Portal, Flexible Access (FA) for Profibus (DP) and Profinet (PN)
What safety level can be reached when combining a contactor with a circuit-breaker for fail-safe switching?
3VA2 Motor Operator with stored energy feature SEO520
What safety level can be reached when combining a contactor with a circuit-breaker for fail-safe switching?
Error message during compilation with LIBRARY PAC/3WL/3VA SIMATIC PCS7 SW+COL
Which modules of the Siemens portfolio support PROFIenergy functions?
Framework conditions for separating the 3VA-line when using withdrawable breakers in the control cabinet
More FAQs (Industry Online Support)


Service & Support

Assistance with technical queries is provided at

Information in the Industry Online Support 


Support Requests will be answered at

Industry Online Support International

 

You can find your local contact at

Contact database


Certificates

General Product Approval, EAC, EAC
Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer
Marine / Shipping, LR (Lloyds Register), LR (Lloyds Register)
Test Certificates, Type Test Certificates/Test Report, Manufacturer

More certificates (Industry Online Support)


Product notes

In the Industry Online Support 


Data for your CAE/CAD system

EPLAN

EPLAN data portal 

EPLAN: Industry Image Database

CAx

mySupport: CAx Download Manager

CAx: Industry Image Database 

2D/3D graphics

3D models 

2D drawings

 CAE/CAD

Overview of data for CAE/CAD systems