×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109766204, Entry date: 04/11/2019
(0)
Rate

SINAMICS G120X FDI PN Device Package

  • Entry
  • Associated product(s)
The product of SINAMICS G120X FDI Device Package V1.0 with Profinet (PN) interface has been released for delivery.

Brief description

The FDI Device package can be used to parameterize and diagnose SINAMICS G120X PN with SIMATIC Process Device Manager software (SIMATIC PDM). This FDI package can be used with all variants of SINAMICS G120X frequency converter with firmware V1.0 supporting Profinet communication protocol. The package version V1.0 is developed for Service use case. The commissioning support is limited to the offline parameter list.

This version can be downloaded free of charge.

The most important properties SINAMICS G120X PN FDI Device Package V1.0:

  • Parameter settings
  • Identify & Connect drive
  • Store and retrieve settings from memory card
  • Download/ upload of parameters to/ from device
  • Reset to factory settings
  • Diagnostic
  • Parameter value comparisons
  • Import/ Export drive data

 SINAMICS G120X FDI PN Device Package V1.0 supports the languages:

  • German
  • English
  • French
  • Spanish
  • Italian

Engineering Tool

SINAMICS G120X FDI PN Device Package V1.0 provides only limited commissioning support (offline parameter list - download/ upload). Therefore, the use of following Engineering’s tools /HW modules are recommended:

  • G120 Smart Access module v1.2.6:
109762699 
  • IOP-2 v2.3:
109762019 

       

Hardware requirements for FDI Device Package

  • SINAMICS G120X PN
  • SINAMICS G120XA is not supported

Software requirement

  • Standalone SIMATIC PDM V9.1
  • SIMATIC PCS 7 V9.0

 

Downloads

FDI Device Package:  Registrierung notwendig  Siemens_AG.Sinamics_G120X_V10_.1.0.0.PROFINET.fdix.zip (3,5 MB)

SHA-512 checksum:  Registrierung notwendig  Siemens_AG.Sinamics_G120X_V10_.1.0.0.PROFINET.txt (1 KB)

Readme file:  Registrierung notwendig  ReadMe.pdf (77,4 KB) 

Installation Guide:   Registrierung notwendig  Sinamics-G120X-FDI-Device-Package-PDM-Intagration-2019-04-05-EN.pdf (3,4 MB)

Information about SHA-512 109483101

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.