×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109766532, Entry date: 04/09/2019
(1)
Rate

Hotfix SCALANCE M804PB / S615 V06.01.01 download

  • Entry
  • Associated product(s)
This firmware hotfix V06.01.01 can be used for SCALANCE M804PB and SCALANCE S615; it replaces the older firmware versions. You can find additional information on downloading new firmware in the configuration manual ID: 109751632

Amendments / Corrections:

  • The PROFIBUS bus parameters now change depending on the profile used as well as the selected transmission speed.

  • If the DHCP client is set to VLAN2 in the Basic wizard during initial commissioning, this setting is now retained after "set value".

 

Otherwise, all functions of firmware V6.1 are also included in the V06.01.01 firmware hotfix.

Affected MLFBs:

Product name

Order number

SCALANCE M804PB

6GK5804-0AP00-2AA2

SCALANCE S615

6GK5615-0AA00-2AA2

 

Description of the download procedure:

For SCALANCE M804PB and SCALANCE S615 devices, you can download the software as a file free-of-charge.

Third-party software – license conditions and copyright information

You can find the copyright information for the third-party software contained in this product, particularly open source software, as well as applicable license conditions of such third-party software in the ReadMe_OSS file.

Special note for resellers

The information and the license conditions in the Readme_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.

  OSS_SCALANCE-M-800-S615_86.pdf (16.0 MB)


You can download the file here:

 Registrierung notwendig  firmware_enc_sig_trustcenter_OSS.zip (36.4 MB)


Description of the update procedure:

Then open the "System" folder in the web interface of the corresponding SCALANCE M-800 product and click "Load&Save". In the "Firmware" row, the file can then be imported by clicking "Load". Once the firmware has been successfully loaded into the SCALANCE M-800 / S615 product, you need to perform a restart. You can find additional information on downloading new firmware in the configuration manual 109751632 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit