×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109766664, Entry date: 05/02/2019
(2)
Rate

Sales and delivery release for output reactor 400V G120X 18.5 to 250 kW

  • Entry
  • Associated product(s)
The output reactors for the 400 V voltage class, which can be used together with the SINAMICS G120X converter, are hereby released for sale. Release for delivery is granted upon sales release. This extends the range of output reactors in the 400V voltage range to include new variants for the SINAMICS G120X (more information on G120X is provided in 109762168) in den frame size

Customer benefit
Output reactors reduce the voltage stress on the motor windings. At the same time, capacitive charge/discharge currents are reduced; these place an additional load on the converter when longer motor connecting cables are used. In turn, this means that longer motor connecting cables can be used.

The output reactors are a more cost-effective solution compared to the dv/dt  filter plus VPL for implementing longer lines in the applications.

Requirements / dependencies

The output reactors in IP00 for the FSD-G 400 V (18.5 kW to 250 kW) can be operated with the following converters:

SINAMICS  G120X 400V

Customers

  • Infrastructure sector, e.g. water/wastewater

  • Building infrastructure, e.g. heating, ventilation and air conditioning (HVAC)

  • Use of frequency converters in public grids

  • HVAC systems in office buildings, shopping malls, airports

Sales strategy

The new output reactors are part of the SINAMICS G options and supplement the converters listed above. The components have an order number and can be sourced through Siemens ordering processes.   


Ordering data for SINAMICS G 120X 400V for the output reactor


400 V converter

Output reactor (article number)

FSD

18.5 kW (25 hp)

6SL3202-0AE23-8CA0

22 kW (30 hp)

6SE6400-3TC07-5ED0

30 kW (40 hp)

37 kW (50 hp)

FSE

45 kW (60 hp)

6SE6400-3TC14-5FD0

55 kW (75 hp)

FSF

75 kW (100 hp)

90 kW (125 hp)

110 kW (150 hp)

6SL3000-2BE32-1AA0

132 kW (200 hp)

6SL3000-2BE32-6AA0

FSG

160 kW (200 hp)

6SL3000-2BE33-2AA0

200 kW (250 hp)

6SL3000-2BE33-8AA0

250 kW (300 hp)

6SL3000-2BE35-0AA0

 


Support tool

The output reactor 400 V is supported by the following tools:

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit