×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109766720, Entry date: 07/05/2018
(0)
Rate

SIPLUS extreme - Delivery Release for SIPLUS ET 200MP IM 155-5 PN ST

  • Entry
  • Associated product(s)
The following products of the SIPLUS ET 200MP product family from the SIPLUS extreme product range are being released for delivery.

 







The SIPLUS extreme product range features refined components on the basis of Siemens Digital Factory standard components.

 





New/replacement products:


Beschreibung

Temp.

SIPLUS Artikelnummer

BasedOn
Artikelnummer

Lieferfreigabe

SIPLUS ET 200MP IM 155-5 PN ST

-40°C…+70°C

6AG1155-5AA01-7AB0

6ES7155-5AA01-0AB0

July 6, 2018

 

The following products are substituted by this:

Description

Predecessor

Successor

SIPLUS ET 200MP IM 155-5 PN ST

6AG1511-1AK01-2AB0

6AG1155-5AA01-7AB0

 

 



 

Area of application

 

Ambient conditions

Relative humidity

100% RH - condensation permissible - no commissioning in condensed state

Biologically active substances

Compliance with EN 60721-3-3, class 3B2 mold and fungal spores (except for fauna) 2)

Chemically active substances

Compliance with EN 60721-3-3, Class 3C4 (RH < 75 %) 1) 2)

Salt mist

Compliance with EN 60068-2-52 (degree of severity 3) 2)

Mechanically active substances

Compliance with EN 60721-3-3, Class 3S4
including sand, dust 2)

Air pressure - Installation altitude

1140 hPa ... 795 hPa (-1000 m ... +2000 m)

1)     Continuous load: according to  EN 60721-3-3, class 3C4
limit (max. 30 min/d): according to EN 60721-3-3, class 3C4

2)     The supplied plug covers must remain in place over the unused interface when operated
in atmospheres containing corrosive gases.

3)

Tmin ... Tmax at 1140 hPa ... 795 hPa (-1000 m ... +2000 m)

Tmin ... (Tmax - 10K) at 795 hPa ... 658 hPa (+2000 m ... +3500m)

Tmin ... (Tmax - 20K) at 658 hPa ... 540 hPa (+3500 m ...+5000 m)


 

You can find information on SIPLUS products at: www.siemens.com/siplus-extreme

If you have any other questions, please contact your SIMATIC partner at your local Siemens office.

www.siemens.com/partnerprogram

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.