×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109766741, Entry date: 04/18/2019
(0)
Rate

SIMATIC MV540 Firmware Update Version 1.0.2

  • Entry
  • Associated product(s)
The SIMATIC MV540 firmware version 1.0.2 is available for download free-of-charge.

Firmware version 1.0.2 is the successor to firmware version 1.0.1. The firmware is part of the SIMATIC MV540 product series.

The modified/added functions of firmware version 1.0.2 compared to version 1.0.1 are:

 

  • Ethernet transmission speed
    The automatic negotiation of the transmission speed of the Ethernet interface works error-free for all specified network configurations.

Please refer to the RelNotesDE/RelNotesEN.

 

Compatibility:

  • The firmware version 1.0.2 is fully backward compatible with the previous version 1.0.
  • The programs of the previous version can be taken over without changes.

 

Hardware to use the new firmware: 

Product name

Order number

SIMATIC MV540 S

6GF3540-0CD10

SIMATIC MV540 H

6GF3540-0GE10

 

Third-party software – license conditions and copyright notes

You can find the copyright notes on the third-party software in this product, especially Open Source Software, as well as applicable license conditions for this type of third-party software in the "OSS ReadMe" file.  

Special note for resellers

The information and the license conditions included in the "OSS ReadMe" file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.

 Registrierung notwendig  MV540_V1_0_C1_1_180130_ReadMe.html (4.7 MB)


 

 Download unterliegt Exportcontrolle  MV500_V01.00.02.zip (147.6 MB) 

 

The download includes:

  • MV500 Firmware Version  1.0.2

  • GSDML files

  • Documentation (operating instructions (compact), operating instructions),

  • ReadMe_OSS,

  • RelNotesEN and RelNotesDE (please read prior to installation)

 

Important: The complete documentation for the SIMATIC MV540 products  is available in the download file.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.