×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109766816, Entry date: 04/16/2019
(0)
Rate

 SCALANCE W1750D New Firmware Version 8.4.0.1 for SCALANCE W1750D is available

  • Entry
  • Associated product(s)
New Firmware Version 8.4.0.1 for SCALANCE W1750D is available and can be downloaded here. This version contains security-relevant product improvements which increases the robustness. Upgrading to this version is recommended.

Please use the Configuration Manual for further information regarding the update process: 109744800 


Chapter: 30.1 Upgrading an AP

The entry belongs to following products:

SCALANCE W1750D-2IA RJ45   6GK5750-2HX01-1AA0 (Type: RoW)

SCALANCE W1750D-2IA RJ45   6GK5750-2HX01-1AB0 (Type: US)

SCALANCE W1750D-2IA RJ45   6GK5750-2HX01-1AD0 (Type: JP)

SCALANCE W1750D-2IA RJ45 supports virtual clusters in different sizes. For highest performance in high density applications we recommend a maximum of 64 APs in one cluster. Due to the fact, that there is no limitation you can use 128 APs in one virtual cluster with high performance, too. If you want to extend your network above 64 APs or you have very high densities and requirements, we recommend using a compatible Aruba mobility controller.

 

Notes:

The current wireless approvals list can be found at www.siemens.com/wireless-approvals


Third-party software - license conditions and copyright notes

You can find the copyright information for third-party software contained in this product, particularly open source software, as well as applicable license conditions of such third-party software in the file below. 

Special note for resellers

The information and the license conditions in the attached file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.   

OSS Hinweise:  Registrierung notwendig  Open_Source_8-4-0-1.zip (1,0 GB) 

Hash key (SHA256) für “Open Source 8-4-0-1.zip”

C04410ACC0F7D185C2E0CCBA935D332E169BAC254F037377C8ABEACC1341D877


 

Firmware

Here you can download the firmware data:

 Download unterliegt Exportcontrolle  Siemens_Hercules_8.4.0.1_69643.zip (17,5 MB) 

Hash key (SHA256) für “Siemens_Hercules_8.4.0.1_69643.zip"

D04C897B2FF7DAF2A1B3AF575FBF25B0D8BA66D3F60FBD1546155612CB280929

 

Note: The software is due to export restrictions. The download is only possible for registered users.

 

MIB-Dateien

Here you can download MIB information

 Registrierung notwendig  mibs_8.4.0.1_69643.tar.zip (231,0 KB) 

Hash key (SHA256) für “mibs_8.4.0.1_69643.tar.zip”

747D1D6A2DACA6ED1D35AF97B42ECE95794A611FD41797B20EB02780685F5B40

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.